
Cone Part Number |
N/A XAB-32010X |
Cup Part Number |
N/A YKA32010X |
Bore (d) |
N/A 50.000 mm1.9685 in |
O.D. (D) |
N/A 82.000 mm3.2283 in |
Width (T) |
N/A 26.000 mm1.0236 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 82700 N18600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21500 N4820 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.38 |
Series |
N/A 32010X |
| Y Factor 5 | N/A 1.42 |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
Outer Ring Width (C) |
N/A 21.500 mm0.8465 in |
| Effective Center Location6 | N/A -2 mm-0.08 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 1.27 mm0.050 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 55 mm2.17 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 62 mm2.44 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 77.00 mm3.05 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 73.91 mm2.91 in |
Cage Location Relative to Backface (Aa) |
N/A 0.5 mm0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.48 Kg1.1 lb |