
Cone Part Number |
N/A XBA32308-B |
Cup Part Number |
N/A Y32308-B |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 35.250 mm1.3878 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 157000 N35300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 40700 N9140 lbf |
| e Factor 3 | N/A 0.55 |
| K Factor 4 | N/A 1.07 |
Series |
N/A 32308-B |
| Y Factor 5 | N/A 1.1 |
Inner Ring Width (B) |
N/A 33.500 mm1.3189 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
| Effective Center Location6 | N/A -7.4 mm-0.29 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 49 mm1.93 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 58 mm2.28 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 84.10 mm3.34 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 75.95 mm2.99 in |
Cage Location Relative to Backface (Aa) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 1.1 Kg2.4 lb |