
Cone Part Number |
N/A XFA30206CM |
Cup Part Number |
N/A Y30206CM |
Bore (d) |
N/A 27.000 mm1.0630 in |
O.D. (D) |
N/A 62 mm2.4409 in |
Width (T) |
N/A 17.25 mm0.6791 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 49300 N11100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12800 N2880 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
Series |
N/A 30206C |
| Y Factor 5 | N/A 1.6 |
Inner Ring Width (B) |
N/A 16 mm0.6299 in |
Outer Ring Width (C) |
N/A 14 mm0.5512 in |
| Effective Center Location6 | N/A -3.6 mm-0.14 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 34.5 mm1.36 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 36 mm1.42 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 58.42 mm2.30 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 55.12 mm2.17 in |
Cage Location Relative to Backface (Aa) |
N/A 0 mm0 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.8 mm0.11 in |
Weight |
N/A 0.30 Kg0.60 lb |