
Cone Part Number |
N/A XFA30309M |
Cup Part Number |
N/A Y30309M |
Bore (d) |
N/A 47.500 mm1.8701 in |
O.D. (D) |
N/A 100.000 mm3.9370 in |
Width (T) |
N/A 27.250 mm1.0728 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 129000 N29000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 33500 N7530 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.69 |
Series |
N/A 30309M |
| Y Factor 5 | N/A 1.74 |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
Outer Ring Width (C) |
N/A 22.000 mm0.8661 in |
| Effective Center Location6 | N/A -6.1 mm-0.24 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 58 mm2.28 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 61 mm2.4 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 93.00 mm3.68 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 88.90 mm3.50 in |
Cage Location Relative to Backface (Aa) |
N/A -0.5 mm-0.02 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 1.00 Kg2.1 lb |