
Cone Part Number |
N/A XGA30210 |
Cup Part Number |
N/A Y30210 |
Bore (d) |
N/A 52.000 mm2.0472 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 21.750 mm0.8563 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 79500 N17900 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 20600 N4630 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
Series |
N/A 30210 |
| Y Factor 5 | N/A 1.43 |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
Outer Ring Width (C) |
N/A 17.000 mm0.6693 in |
| Effective Center Location6 | N/A -2 mm-0.08 in |
| Max Shaft Fillet Radius7 | N/A 4.060 mm0.16 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 59 mm2.32 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 66 mm2.6 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 85.10 mm3.39 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 81.03 mm3.19 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.8 mm0.15 in |
Weight |
N/A 0.50 Kg1.1 lb |