
Cone Part Number |
N/A XGA33210 |
Cup Part Number |
N/A Y33210 |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 90.000 mm3.5433 in |
Width (T) |
N/A 32.000 mm1.2598 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 154000 N34600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 39900 N8960 lbf |
| e Factor 3 | N/A 0.41 |
| K Factor 4 | N/A 1.41 |
Series |
N/A 33210 |
| Y Factor 5 | N/A 1.45 |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
Outer Ring Width (C) |
N/A 24.500 mm0.9646 in |
| Effective Center Location6 | N/A -8.6 mm-0.34 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 54 mm2.13 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 56 mm2.2 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 86.40 mm3.40 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 80.01 mm3.15 in |
Cage Location Relative to Backface (Aa) |
N/A 2.8 mm0.11 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 1.00 Kg2.3 lb |