
Cone Part Number |
N/A XGA33211 |
Cup Part Number |
N/A Y33211 |
Bore (d) |
N/A 50.815 mm2.0006 in |
O.D. (D) |
N/A 100.000 mm3.9370 in |
Width (T) |
N/A 35.000 mm1.3780 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 192000 N43200 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 49800 N11200 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.46 |
Series |
N/A 33211 |
| Y Factor 5 | N/A 1.5 |
Inner Ring Width (B) |
N/A 35.000 mm1.3780 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
| Effective Center Location6 | N/A -9.7 mm-0.38 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 62 mm2.44 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 67 mm2.64 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 97.00 mm3.82 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 88.90 mm3.50 in |
Cage Location Relative to Backface (Aa) |
N/A 2.3 mm0.09 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 1.3 Kg2.8 lb |