
Cone Part Number |
N/A XUB-30216 |
Cup Part Number |
N/A YFA30216 |
Bore (d) |
N/A 80 mm3.1496 in |
O.D. (D) |
N/A 141.000 mm5.5512 in |
Width (T) |
N/A 30.250 mm1.1909 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 164000 N36800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 42400 N9530 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
Series |
N/A 30216 |
| Y Factor 5 | N/A 1.43 |
Inner Ring Width (B) |
N/A 28.000 mm1.1024 in |
Outer Ring Width (C) |
N/A 22.000 mm0.8661 in |
| Effective Center Location6 | N/A -2 mm-0.08 in |
| Max Shaft Fillet Radius7 | N/A 0.51 mm0.02 in |
| Max Housing Fillet Radius8 | N/A 2.03 mm0.08 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 90 mm3.54 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 90 mm3.54 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 133.35 mm5.25 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 128.02 mm5.04 in |
Cage Location Relative to Backface (Aa) |
N/A 3 mm0.12 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Weight |
N/A 1.8 Kg4.00 lb |