Print Back
Unit of Measure

Key Dimensions

Bore (d)

N/A 1.3750 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

O.D. (D)

N/A 3 in76.2 mm

Width (T)

N/A 0.625 in15.875 mm

Other Dimensions

Max Shaft Fillet Radius

N/A 0.060 in1.5 mm

Max Housing Fillet Radius

N/A 0.06 in1.5 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 71200 lbf320000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 7130 lbf30000 N