Print Back
Unit of Measure

Key Dimensions

Bore (d)

N/A 6.8750 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 14.1250 in358.775 mm

Width (T)

N/A 3.25 in82.55 mm

Other Dimensions

T1 - Ring Thickness

N/A 0.688 in17.48 mm

D1 - Small Diameter O.D.

N/A 14.125 in358.78 mm

d1 - Large Bore I.D.

N/A 6.938 in176.21 mm

Max Shaft Fillet Radius

N/A 0.190 in4.800 mm

Max Housing Fillet Radius

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 12.81 in325.4 mm

E - Shoulder Diameter - Housing

N/A 8 in203.2 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 1252000 lbf5570000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 597000 lbf2660000 N