Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6207H | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 21800 N | N/A 12300 N | N/A 9500 rpm | N/A 11000 rpm |
N/A
|
| 6207H/FVSL613 | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Open | N/A Food Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A 9500 rpm | N/A 11000 rpm |
N/A
|
| 6207H-2RS | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 21800 N | N/A 12300 N | N/A 6300 rpm | N/A 14000 rpm |
N/A
|
| 6207H-2RS/F | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 21800 N | N/A 12300 N | N/A 6300 rpm | N/A 14000 rpm |
N/A
|
| 6207H-ZZ/F | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 21800 N | N/A 12300 N | N/A 9500 rpm | N/A 14000 rpm |
N/A
|
| 6207H-2RS/FVSL613 | N/A 35.000 mm | N/A 72.000 mm | N/A 17 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A 6300 rpm | N/A 14000 rpm |
N/A
|
| 6307H | N/A 35.000 mm | N/A 80 mm | N/A 21 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 28390 N | N/A 16320 N | N/A 8500 rpm | N/A 10000 rpm |
N/A
|
| 6307H/FVSL613 | N/A 35.000 mm | N/A 80 mm | N/A 21 mm | N/A Open | N/A Food Grade Solid Lube | N/A 28390 N | N/A 16320 N | N/A 8500 rpm | N/A 10000 rpm |
N/A
|
| 6307H-2RS | N/A 35.000 mm | N/A 80 mm | N/A 21 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 28390 N | N/A 16320 N | N/A 6000 rpm | N/A 13000 rpm |
N/A
|
| 6307H-2RS/F | N/A 35.000 mm | N/A 80 mm | N/A 21 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 28390 N | N/A 16320 N | N/A 6000 rpm | N/A 13000 rpm |
N/A
|
| 6307H-ZZ/F | N/A 35.000 mm | N/A 80 mm | N/A 21 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 28390 N | N/A 16320 N | N/A 8500 rpm | N/A 13000 rpm |
N/A
|
| 6307H-2RS/FVSL613 | N/A 35.000 mm | N/A 80 mm | N/A 21 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 28390 N | N/A 16320 N | N/A 6000 rpm | N/A 13000 rpm |
N/A
|
| 6008H | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A 12000 rpm |
N/A
|
| 6008H/FVSL613 | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Open | N/A Food Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A 12000 rpm |
N/A
|
| 6008H-2RS | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 14300 N | N/A 9240 N | N/A 6100 rpm | N/A 15000 rpm |
N/A
|
| 6008H-2RS/F | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 14300 N | N/A 9240 N | N/A 6100 rpm | N/A 15000 rpm |
N/A
|
| 6008H-ZZ/F | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A 15000 rpm |
N/A
|
| 6008H-2RS/FVSL613 | N/A 40 mm | N/A 68.000 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A 6100 rpm | N/A 15000 rpm |
N/A
|
| 6208H | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 24700 N | N/A 14300 N | N/A 8500 rpm | N/A 10000 rpm |
N/A
|
| 6208H/FVSL613 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Open | N/A Food Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A 8500 rpm | N/A 10000 rpm |
N/A
|
| 6208H-2RS | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 24700 N | N/A 14300 N | N/A 5600 rpm | N/A 13000 rpm |
N/A
|
| 6208H-2RS/F | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 24700 N | N/A 14300 N | N/A 5600 rpm | N/A 13000 rpm |
N/A
|
| 6208H-ZZ/F | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 24700 N | N/A 14300 N | N/A 8500 rpm | N/A 13000 rpm |
N/A
|
| 6208H-2RS/FVSL613 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A 5600 rpm | N/A 13000 rpm |
N/A
|
| 6009H | N/A 45.000 mm | N/A 75.000 mm | N/A 16 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 17800 N | N/A 12100 N | N/A 9000 rpm | N/A 11000 rpm |
N/A
|