Print Back
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Timken® Corrosion-Resistant Deep Groove Ball Bearings-Main_Family-Picture-2026
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6009H/FVSL613 N/A 45.000 mm N/A 75.000 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A 9000 rpm N/A 11000 rpm N/A
6009H-2RS N/A 45.000 mm N/A 75.000 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 17800 N N/A 12100 N N/A 5300 rpm N/A 13000 rpm N/A
6009H-2RS/F N/A 45.000 mm N/A 75.000 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 5300 rpm N/A 13000 rpm N/A
6009H-ZZ/F N/A 45.000 mm N/A 75.000 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 17800 N N/A 12100 N N/A 9000 rpm N/A 13000 rpm N/A
6009H-2RS/FVSL613 N/A 45.000 mm N/A 75.000 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 17800 N N/A 12100 N N/A 5300 rpm N/A 13000 rpm N/A
6209H N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 27800 N N/A 16400 N N/A 7500 rpm N/A 9200 rpm N/A
6209H/FVSL613 N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Open N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A 7500 rpm N/A 9200 rpm N/A
6209H-2RS N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Standard Industrial Grease N/A 27800 N N/A 16400 N N/A 5200 rpm N/A 12000 rpm N/A
6209H-2RS/F N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 27800 N N/A 16400 N N/A 5200 rpm N/A 12000 rpm N/A
6209H-ZZ/F N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Shields N/A Standard Food Safe Grease N/A 27800 N N/A 16400 N N/A 7500 rpm N/A 12000 rpm N/A
6209H-2RS/FVSL613 N/A 45.000 mm N/A 85.000 mm N/A 19 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 27800 N N/A 16400 N N/A 5200 rpm N/A 12000 rpm N/A
6010H N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 18500 N N/A 13300 N N/A 8500 rpm N/A 10000 rpm N/A
6010H/FVSL613 N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Open N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A 8500 rpm N/A 10000 rpm N/A
6010H-2RS N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Standard Industrial Grease N/A 18500 N N/A 13300 N N/A 4800 rpm N/A 12000 rpm N/A
6010H-2RS/F N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 4800 rpm N/A 12000 rpm N/A
6010H-ZZ/F N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Shields N/A Standard Food Safe Grease N/A 18500 N N/A 13300 N N/A 8500 rpm N/A 12000 rpm N/A
6010H-2RS/FVSL613 N/A 50.000 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 18500 N N/A 13300 N N/A 4800 rpm N/A 12000 rpm N/A
6210H N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 29800 N N/A 18600 N N/A 7100 rpm N/A 8300 rpm N/A
6210H/FVSL613 N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Open N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A 7100 rpm N/A 8300 rpm N/A
6210H-2RS N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Standard Industrial Grease N/A 29800 N N/A 18600 N N/A 4700 rpm N/A 11000 rpm N/A
6210H-2RS/F N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 29800 N N/A 18600 N N/A 4700 rpm N/A 11000 rpm N/A
6210H-ZZ/F N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Shields N/A Standard Food Safe Grease N/A 29800 N N/A 18600 N N/A 7100 rpm N/A 11000 rpm N/A
6210H-2RS/FVSL613 N/A 50.000 mm N/A 90.000 mm N/A 20 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 29800 N N/A 18600 N N/A 4700 rpm N/A 11000 rpm N/A
61900H N/A 10 mm N/A 22 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
61900H/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »