Print Back
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Timken® Corrosion-Resistant Deep Groove Ball Bearings-Main_Family-Picture-2026
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

61900H-2RS N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A
61900H-2RS/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A
61900H-ZZ/F N/A 10 mm N/A 22 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2290 N N/A 1020 N N/A 31000 rpm N/A 37000 rpm N/A
61900H-2RS/FVSL613 N/A 10 mm N/A 22 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2290 N N/A 1020 N N/A 18600 rpm N/A 37000 rpm N/A
61901H N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A
61901H/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Open N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A
61901H-2RS N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A
61901H-2RS/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A
61901H-ZZ/F N/A 12 mm N/A 24 mm N/A 6 mm N/A Shields N/A Standard Food Safe Grease N/A 2460 N N/A 1170 N N/A 28000 rpm N/A 33000 rpm N/A
61901H-2RS/FVSL613 N/A 12 mm N/A 24 mm N/A 6 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 2460 N N/A 1170 N N/A 16800 rpm N/A 33000 rpm N/A
61902H N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A
61902H/FVSL613 N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A
61902H-2RS N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A
61902H-2RS/F N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A
61902H-ZZ/F N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3670 N N/A 1810 N N/A 24000 rpm N/A 29000 rpm N/A
61902H-2RS/FVSL613 N/A 15.000 mm N/A 28 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3670 N N/A 1810 N N/A 14400 rpm N/A 29000 rpm N/A
61903H N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A
61903H/FVSL613 N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Open N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A
61903H-2RS N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A
61903H-2RS/F N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A
61903H-ZZ/F N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Shields N/A Standard Food Safe Grease N/A 3900 N N/A 2050 N N/A 22000 rpm N/A 26000 rpm N/A
61903H-2RS/FVSL613 N/A 17.000 mm N/A 30 mm N/A 7 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3900 N N/A 2050 N N/A 13200 rpm N/A 26000 rpm N/A
61904H N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A
61904H/FVSL613 N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Open N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A
61904H-2RS N/A 20.000 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Industrial Grease N/A 5420 N N/A 2950 N N/A 11400 rpm N/A 22000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »