Print Back
Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
Timken® Corrosion-Resistant Deep Groove Ball Bearings-Main_Family-Picture-2026
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6003H-2RS/F N/A 17.000 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 13000 rpm N/A 28000 rpm N/A
6003H-ZZ/F N/A 17.000 mm N/A 35 mm N/A 10 mm N/A Shields N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 20000 rpm N/A 28000 rpm N/A
6003H-2RS/FVSL613 N/A 17.000 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A 13000 rpm N/A 28000 rpm N/A
6203H N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 20000 rpm N/A
6203H/FVSL613 N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 20000 rpm N/A
6203H-2RS N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 8130 N N/A 3830 N N/A 12000 rpm N/A 25000 rpm N/A
6203H-2RS/F N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 12000 rpm N/A 25000 rpm N/A
6203H-ZZ/F N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A
6203H-2RS/FVSL613 N/A 17.000 mm N/A 40.000 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A 12000 rpm N/A 25000 rpm N/A
6303H N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 18000 rpm N/A
6303H/FVSL613 N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 18000 rpm N/A
6303H-2RS N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 11560 N N/A 5610 N N/A 11000 rpm N/A 22000 rpm N/A
6303H-2RS/F N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11560 N N/A 5610 N N/A 11000 rpm N/A 22000 rpm N/A
6303H-ZZ/F N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Shields N/A Standard Food Safe Grease N/A 11560 N N/A 5610 N N/A 15000 rpm N/A 22000 rpm N/A
6303H-2RS/FVSL613 N/A 17.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11560 N N/A 5610 N N/A 11000 rpm N/A 22000 rpm N/A
6004H N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 7980 N N/A 4050 N N/A 18000 rpm N/A 20000 rpm N/A
6004H/FVSL613 N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Open N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 18000 rpm N/A 20000 rpm N/A
6004H-2RS N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Contact Seals N/A Standard Industrial Grease N/A 7980 N N/A 4050 N N/A 11000 rpm N/A 25000 rpm N/A
6004H-2RS/F N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 11000 rpm N/A 25000 rpm N/A
6004H-ZZ/F N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Shields N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 18000 rpm N/A 25000 rpm N/A
6004H-2RS/FVSL613 N/A 20.000 mm N/A 42.000 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 11000 rpm N/A 25000 rpm N/A
6204H N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 18000 rpm N/A
6204H/FVSL613 N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Open N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 18000 rpm N/A
6204H-2RS N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Standard Industrial Grease N/A 10900 N N/A 5320 N N/A 10000 rpm N/A 22000 rpm N/A
6204H-2RS/F N/A 20.000 mm N/A 47.000 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 10000 rpm N/A 22000 rpm N/A
Unit of Measure
1 2 3 4 5 »