Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVMC22V100S | N/A 22222 | N/A 100 mm | N/A 8.7500 in222.3 mm | N/A 4.99 in126.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVMC22V315S | N/A 22222 | N/A 3.9375 in | N/A 8.7500 in222.3 mm | N/A 4.99 in126.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVMC22V400S | N/A 22222 | N/A 4.0000 in | N/A 8.7500 in222.3 mm | N/A 4.99 in126.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVMC26V110S | N/A 22226 | N/A 110 mm | N/A 10.437 in265.1 mm | N/A 7.02 in178.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVMC26V407S | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 7.02 in178.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVMC26V408S | N/A 22226 | N/A 4.5000 in | N/A 10.437 in265.1 mm | N/A 7.02 in178.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVMC26V115S | N/A 22226 | N/A 115.000 mm | N/A 10.437 in265.1 mm | N/A 7.02 in178.3 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|