Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 617 / 612-B | N/A 1.8750 in47.625 mm | N/A 4.75 in120.65 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6525 in16.574 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N | N/A 615 |
N/A
|
| HM804849 / HM804811B | N/A 1.9060 in48.412 mm | N/A 3.7500 in95.250 mm | N/A 1.1563 in29.37 mm | N/A 0.9457 in24.021 mm | N/A 0.4387 in11.143 mm | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N | N/A HM804800 |
N/A
|
| 365S / 362B | N/A 1.9375 in49.213 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 545 / 532-B | N/A 1.9375 in49.213 mm | N/A 4.3750 in111.125 mm | N/A 1.455 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| 546 / 532-B | N/A 1.9678 in49.982 mm | N/A 4.3750 in111.125 mm | N/A 1.455 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| L305648-90045 | N/A 1.968 in49.987 mm | N/A 3.1875 in80.963 mm | N/A 0.7188 in18.258 mm | N/A 0.5625 in14.288 mm | N/A 0.2813 in7.145 mm | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N | N/A L305600 |
N/A
|
| 366 / 362B | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 365-90087 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 365-99303 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 465 / 453XB | N/A 1.9685 in50.000 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 465 / 453-B | N/A 1.9685 in50.000 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.112 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 396 / 394AB | N/A 1.9685 in50.000 mm | N/A 4.3307 in110.000 mm | N/A 0.866 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N | N/A 395 |
N/A
|
| LL205449 / LL205410-B | N/A 2 in50.8 mm | N/A 3.0625 in77.788 mm | N/A 0.5 in12.7 mm | N/A 0.375 in9.525 mm | N/A 0.2350 in5.969 mm | N/A 8390 lbf37300 N | N/A 10600 lbf47200 N | N/A LL205400 |
N/A
|
| L305649-90012 | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 0.7188 in18.258 mm | N/A 0.5625 in14.288 mm | N/A 0.2813 in7.145 mm | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N | N/A L305600 |
N/A
|
| L305649 / L305610B | N/A 2 in50.8 mm | N/A 3.1875 in80.963 mm | N/A 0.7188 in18.258 mm | N/A 0.5625 in14.288 mm | N/A 0.2813 in7.145 mm | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N | N/A L305600 |
N/A
|
| 18790 / 18720B | N/A 2 in50.8 mm | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.2968 in7.539 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N | N/A 18700 |
N/A
|
| 18200-90013 | N/A 2 in50.8 mm | N/A 3.3750 in85.725 mm | N/A 0.719 in18.263 mm | N/A 0.5 in12.7 mm | N/A 0.3900 in9.906 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N | N/A 18000 |
N/A
|
| 18200 / 18337B | N/A 2 in50.8 mm | N/A 3.3750 in85.725 mm | N/A 0.719 in18.263 mm | N/A 0.5 in12.7 mm | N/A 0.3900 in9.906 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N | N/A 18000 |
N/A
|
| 368 / 362B | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 368A-99303 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 368A / 362B | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 28580-99302 | N/A 2 in50.8 mm | N/A 3.6250 in92.075 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3437 in8.730 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N | N/A 28500 |
N/A
|
| 28580 / 28521B | N/A 2 in50.8 mm | N/A 3.6250 in92.075 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3437 in8.730 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N | N/A 28500 |
N/A
|
| 3775 / 3720-B | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 3780 / 3720B | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|