Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 385AX / 382B | N/A 2 in50.8 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 28678 / 28622B | N/A 2 in50.8 mm | N/A 3.8437 in97.630 mm | N/A 0.9688 in24.608 mm | N/A 0.7656 in19.446 mm | N/A 0.3592 in9.124 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N | N/A 28600 |
N/A
|
| 49585 / 49520-B | N/A 2 in50.8 mm | N/A 4.0000 in101.600 mm | N/A 1.25 in31.75 mm | N/A 1.0000 in25.400 mm | N/A 0.4688 in11.908 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N | N/A 49500 |
N/A
|
| 529 / 522-B | N/A 2 in50.8 mm | N/A 4.0000 in101.600 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N | N/A 525 |
N/A
|
| 529X / 522-B | N/A 2 in50.8 mm | N/A 4.0000 in101.600 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N | N/A 525 |
N/A
|
| 45285A / 45220-B | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N | N/A 45200 |
N/A
|
| 45285 / 45220-B | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N | N/A 45200 |
N/A
|
| 59201 / 59412-B | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 0.4688 in11.908 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N | N/A 59000 |
N/A
|
| HM807046 / HM807010-B | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 0.6250 in15.875 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N | N/A HM807000 |
N/A
|
| 59201 / 59414-B | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 0.4688 in11.907 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N | N/A 59000 |
N/A
|
| 455 / 453-B | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 455-S / 453-B | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 455W / 453XB | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 455 / 453XB | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 55200C / 55437-B | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N | N/A 55000C |
N/A
|
| 55200 / 55437-B | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N | N/A 55000 |
N/A
|
| 3975 / 3920-B | N/A 2 in50.8 mm | N/A 4.4375 in112.713 mm | N/A 1.183 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N | N/A 3900 |
N/A
|
| 619 / 612-B | N/A 2 in50.8 mm | N/A 4.75 in120.65 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N | N/A 615 |
N/A
|
| 65200 / 65500B | N/A 2 in50.8 mm | N/A 5 in127 mm | N/A 1.75 in44.45 mm | N/A 1.375 in34.925 mm | N/A 0.6563 in16.67 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N | N/A 65000 |
N/A
|
| 368-S / 362-B | N/A 2.0312 in51.592 mm | N/A 3.5433 in90.000 mm | N/A 0.875 in22.225 mm | N/A 0.625 in15.875 mm | N/A 0.3499 in8.887 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N | N/A 365 |
N/A
|
| 18204X / 18337-B | N/A 2.0472 in51.999 mm | N/A 3.3750 in85.725 mm | N/A 0.719 in18.263 mm | N/A 0.5 in12.7 mm | N/A 0.3900 in9.906 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N | N/A 18000 |
N/A
|
| 28584-90024 | N/A 2.0625 in52.388 mm | N/A 3.6250 in92.075 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3437 in8.730 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N | N/A 28500 |
N/A
|
| 28584 / 28521B | N/A 2.0625 in52.388 mm | N/A 3.6250 in92.075 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3437 in8.730 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N | N/A 28500 |
N/A
|
| 3767 / 3720B | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 1.193 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N | N/A 3700 |
N/A
|
| 468 / 453XB | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|