Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 55206 / 55437-B | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N | N/A 55000 |
N/A
|
| 55206C / 55437-B | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N | N/A 55000C |
N/A
|
| 33895-90034 | N/A 2.1250 in53.975 mm | N/A 3.6718 in93.264 mm | N/A 1.1250 in28.575 mm | N/A 0.875 in22.225 mm | N/A 0.4063 in10.320 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N | N/A 33800 |
N/A
|
| 33895 / 33820B | N/A 2.1250 in53.975 mm | N/A 3.6718 in93.264 mm | N/A 1.1250 in28.575 mm | N/A 0.875 in22.225 mm | N/A 0.4063 in10.320 mm | N/A 29200 lbf130000 N | N/A 36200 lbf161000 N | N/A 33800 |
N/A
|
| 456 / 453-B | N/A 2.1250 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 456 / 453XB | N/A 2.1250 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 621 / 612-B | N/A 2.1250 in53.975 mm | N/A 4.75 in120.65 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N | N/A 615 |
N/A
|
| 557-S / 552-B | N/A 2.1250 in53.975 mm | N/A 4.8750 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 557-S / 553-BA | N/A 2.1250 in53.975 mm | N/A 5 in127 mm | N/A 1.444 in36.678 mm | N/A 1.375 in34.925 mm | N/A 0.281 in7.137 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 6280-90012 | N/A 2.1250 in53.975 mm | N/A 5 in127 mm | N/A 2.0625 in52.388 mm | N/A 1.625 in41.275 mm | N/A 0.6875 in17.463 mm | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N | N/A 6200 |
N/A
|
| 65212 / 65500B | N/A 2.1250 in53.975 mm | N/A 5 in127 mm | N/A 1.75 in44.45 mm | N/A 1.375 in34.925 mm | N/A 0.6563 in16.67 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N | N/A 65000 |
N/A
|
| 6380 / 6320-B | N/A 2.1580 in54.813 mm | N/A 5.3447 in135.755 mm | N/A 2.2050 in56.007 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.463 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N | N/A 6300 |
N/A
|
| 466 / 453XB | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 6381 / 6320-B | N/A 2.1649 in54.988 mm | N/A 5.3447 in135.755 mm | N/A 2.2050 in56.007 mm | N/A 1.7500 in44.450 mm | N/A 0.6875 in17.463 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N | N/A 6300 |
N/A
|
| 385 / 382B | N/A 2.1654 in55.001 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 475 / 472-B | N/A 2.1654 in55.001 mm | N/A 4.7244 in120.000 mm | N/A 1.142 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N | N/A 475 |
N/A
|
| 466-S / 453-B | N/A 2.1875 in55.563 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N | N/A 455 |
N/A
|
| 389 / 382-B | N/A 2.188 in55.575 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| LL408049 / LL408010-B | N/A 2.2500 in57.150 mm | N/A 3.3438 in84.933 mm | N/A 0.5 in12.7 mm | N/A 0.375 in9.525 mm | N/A 0.2350 in5.969 mm | N/A 8120 lbf36100 N | N/A 10500 lbf46800 N | N/A LL408000 |
N/A
|
| L507949-99302 | N/A 2.2500 in57.150 mm | N/A 3.4375 in87.313 mm | N/A 0.7188 in18.258 mm | N/A 0.5625 in14.288 mm | N/A 0.2813 in7.145 mm | N/A 14100 lbf62700 N | N/A 21500 lbf95600 N | N/A L507900 |
N/A
|
| L507949 / L507910B | N/A 2.2500 in57.150 mm | N/A 3.4375 in87.313 mm | N/A 0.7188 in18.258 mm | N/A 0.5625 in14.288 mm | N/A 0.2813 in7.145 mm | N/A 14100 lbf62700 N | N/A 21500 lbf95600 N | N/A L507900 |
N/A
|
| 387-99302 | N/A 2.2500 in57.150 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 387A / 382B | N/A 2.2500 in57.150 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 387 / 382B | N/A 2.2500 in57.150 mm | N/A 3.8125 in96.838 mm | N/A 0.864 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N | N/A 385 |
N/A
|
| 28682-99302 | N/A 2.2500 in57.150 mm | N/A 3.8437 in97.630 mm | N/A 0.9688 in24.608 mm | N/A 0.7656 in19.446 mm | N/A 0.3592 in9.124 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N | N/A 28600 |
N/A
|