Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 598 / 592-B | N/A 3.6250 in92.075 mm | N/A 6.0000 in152.400 mm | N/A 1.43 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N | N/A 595 |
N/A
|
| 681 / 672B | N/A 3.6250 in92.075 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 1.1875 in30.163 mm | N/A 0.7187 in18.255 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N | N/A 675 |
N/A
|
| 42368 / 42587-B | N/A 3 11/16 in93.663 mm | N/A 5.8750 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 597 / 592-B | N/A 3 11/16 in93.663 mm | N/A 6.0000 in152.400 mm | N/A 1.43 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N | N/A 595 |
N/A
|
| 47896 / 47825-B | N/A 3.7500 in95.250 mm | N/A 5.625 in142.875 mm | N/A 1.375 in34.925 mm | N/A 1.0313 in26.195 mm | N/A 0.5937 in15.080 mm | N/A 44300 lbf197000 N | N/A 69000 lbf307000 N | N/A 47800 |
N/A
|
| 42375 / 42587-B | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 594 / 592-B | N/A 3.7500 in95.250 mm | N/A 6.0000 in152.400 mm | N/A 1.43 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N | N/A 595 |
N/A
|
| 594A / 592-B | N/A 3.7500 in95.250 mm | N/A 6.0000 in152.400 mm | N/A 1.43 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N | N/A 595 |
N/A
|
| 52375 / 52630XB | N/A 3.7500 in95.250 mm | N/A 6.2992 in160.000 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 52375 / 52637-B | N/A 3.7500 in95.250 mm | N/A 6.3750 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 683 / 672-B | N/A 3.7500 in95.250 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 1.1875 in30.163 mm | N/A 0.7187 in18.255 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N | N/A 675 |
N/A
|
| 77375 / 77675B | N/A 3.7500 in95.250 mm | N/A 6.7500 in171.450 mm | N/A 1.9 in48.26 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 90500 lbf403000 N | N/A 107000 lbf474000 N | N/A 77000 |
N/A
|
| 777 / 772-B | N/A 3.7500 in95.250 mm | N/A 7.1250 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 776 / 772B | N/A 3.7500 in95.250 mm | N/A 7.1250 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| 864 / 854-B | N/A 3.7500 in95.250 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.7500 in44.450 mm | N/A 0.875 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N | N/A 855 |
N/A
|
| HH221440 / HH221410-B | N/A 3.7500 in95.250 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| 42381 / 42587-B | N/A 3.8125 in96.838 mm | N/A 5.8750 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5 in12.7 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N | N/A 42000 |
N/A
|
| 52387 / 52637-B | N/A 3.8750 in98.425 mm | N/A 6.3750 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 685 / 672-B | N/A 3.8750 in98.425 mm | N/A 6.6250 in168.275 mm | N/A 1.625 in41.275 mm | N/A 1.1875 in30.163 mm | N/A 0.7187 in18.255 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N | N/A 675 |
N/A
|
| 779 / 772-B | N/A 3.8750 in98.425 mm | N/A 7.1250 in180.975 mm | N/A 1.89 in48.006 mm | N/A 1.5 in38.1 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N | N/A 775 |
N/A
|
| HH221442 / HH221410-B | N/A 3.8750 in98.425 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|
| 866 / 854B | N/A 3.8750 in98.425 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.7500 in44.450 mm | N/A 0.875 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N | N/A 855 |
N/A
|
| HH224332 / HH224310B | N/A 3.8750 in98.425 mm | N/A 8.3750 in212.725 mm | N/A 2.6250 in66.675 mm | N/A 2.1250 in53.975 mm | N/A 0.9375 in23.813 mm | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N | N/A HH224300 |
N/A
|
| 943 / 932B | N/A 3.8750 in98.425 mm | N/A 8.3750 in212.725 mm | N/A 2.6250 in66.675 mm | N/A 2.1250 in53.975 mm | N/A 0.9375 in23.812 mm | N/A 129000 lbf572000 N | N/A 177000 lbf786000 N | N/A 935 |
N/A
|
| HH221447 / HH221410-B | N/A 3.9363 in99.982 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.8125 in46.038 mm | N/A 0.875 in22.225 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N | N/A HH221400 |
N/A
|