Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TSF_32312BM-90KM2-T
TRB TSF Line Drawing
Unit of Measure
« 26 27 28 29 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

LL582949-90013 N/A 29.0000 in736.600 mm N/A 32.5000 in825.500 mm N/A 1.25 in31.75 mm N/A 1.0000 in25.400 mm N/A 0.5 in12.7 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A LL582900 N/A
Unit of Measure
« 26 27 28 29