Print Back
timken-RA20-TheTimkenCompany-3D-05-18-2022-top-angle-view
Fafnir--Flangette-Units-Eccentric-Locking-Collar---RA-flangette-unit_2
Unit of Measure
« 6 7 8 

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

G85MSB 1 11/16 - GRA N/A 1.6875 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 11/16 - GRR N/A 1.6875 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 11/16 - GRR N/A 1.6875 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 1 3/4 N/A 1.7500 in N/A 149.2 mm5.8750 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 3/4 - GRA N/A 1.7500 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 3/4 - GRA N/A 1.7500 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 1 3/4 - GRR N/A 1.7500 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 1 3/4 - GRR N/A 1.7500 in N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RR 45 N/A 45.000 mm N/A 149.2 mm5.8750 in N/A 7500 N1700 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 45 N/A 45.000 mm N/A 149.2 mm5.8750 in N/A 7500 N1700 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G85MSA 45 - GRA N/A 45.000 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 45 - GRA N/A 45.000 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSA 45 - GRR N/A 45.000 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
G85MSB 45 - GRR N/A 45.000 mm N/A 149.2 mm5.8750 in N/A 20500 N4600 lb N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Two Piece Housing N/A
RA 1 13/16 N/A 1.8125 in N/A 155.6 mm6.125 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1 13/16 - GRA N/A 1.8125 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1 13/16 - GRA N/A 1.8125 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1 13/16 - GRR N/A 1.8125 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23175 N5210 lbf N/A 38877 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1 13/16 - GRR N/A 1.8125 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23175 N5210 lbf N/A 38877 N8740 lbf N/A Two Piece Housing N/A
RR 1.875 N/A 1.8750 in N/A 155.6 mm6.125 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
RA 1.875 N/A 1.8750 in N/A 155.6 mm6.125 in N/A 8500 N1900 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1.875 - GRA N/A 1.8750 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1.875 - GRA N/A 1.8750 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSA 1.875 - GRR N/A 1.8750 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
G90MSB 1.875 - GRR N/A 1.8750 in N/A 155.6 mm6.125 in N/A 22700 N5100 lb N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Two Piece Housing N/A
Unit of Measure
« 6 7 8