The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Metal and Bimetallic Bearings
>
GGB SY
>
GGB SY bushes - metric
> View Items
GGB SY bushes - metric
Unit of Measure
Imperial
Metric
Both
1
2
3
4
Part Number
B
Do
Di
Di,a max. in H7
Di,a min. in H7
dL
ep
CAD
PM13560SY
N/A
60 mm
N/A
140 mm
N/A
135 mm
N/A
120.24 mm
N/A
135.08 mm
N/A
9.5 mm
N/A
2.5 mm
N/A
Unit of Measure
Imperial
Metric
Both
1
2
3
4