Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UC209-28 | N/A 1.7500 in | N/A 3.346 in85.000 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209 | N/A 45.000 mm | N/A 3.346 in85.000 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC210-30 | N/A 1.8750 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210-31 | N/A 1.9375 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210 | N/A 50.000 mm | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC210-32 | N/A 2 in | N/A 3.543 in90.000 mm | N/A 2.031 in51.6 mm | N/A 5238 lbf23300 N | N/A 7891 lbf35100 N |
N/A
|
| UC211-32 | N/A 2 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211-34 | N/A 2.1250 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211 | N/A 55.000 mm | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC211-35 | N/A 2.1875 in | N/A 3.9370 in100.000 mm | N/A 2.189 in55.6 mm | N/A 6609 lbf29400 N | N/A 9757 lbf43400 N |
N/A
|
| UC212-36 | N/A 2.2500 in | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212 | N/A 60.000 mm | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212-38 | N/A 2.3750 in | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC212-39 | N/A 2.4375 in | N/A 4.331 in110.000 mm | N/A 2.563 in65.1 mm | N/A 8138 lbf36200 N | N/A 11780 lbf52400 N |
N/A
|
| UC213-40 | N/A 2.5000 in | N/A 4.724 in120.000 mm | N/A 2.563 in65.1 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N |
N/A
|
| UC213 | N/A 65.000 mm | N/A 4.724 in120.000 mm | N/A 2.563 in65.1 mm | N/A 9015 lbf40100 N | N/A 12859 lbf57200 N |
N/A
|
| UC214-44 | N/A 2.7500 in | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 9914 lbf44100 N | N/A 13983 lbf62200 N |
N/A
|
| UC214 | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.937 in74.6 mm | N/A 9914 lbf44100 N | N/A 13983 lbf62200 N |
N/A
|
| UC215-47 | N/A 2.9375 in | N/A 5.118 in130.000 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC215 | N/A 75.000 mm | N/A 5.118 in130.000 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC215-48 | N/A 3 in | N/A 5.118 in130.000 mm | N/A 3.063 in77.8 mm | N/A 10858 lbf48300 N | N/A 15152 lbf67400 N |
N/A
|
| UC216-50 | N/A 3.1250 in | N/A 5.512 in140.000 mm | N/A 3.252 in82.6 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N |
N/A
|
| UC216 | N/A 80 mm | N/A 5.512 in140.000 mm | N/A 3.252 in82.6 mm | N/A 11915 lbf53000 N | N/A 16344 lbf72700 N |
N/A
|
| UC217-52 | N/A 3.2500 in | N/A 5.906 in150 mm | N/A 3.374 in85.7 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N |
N/A
|
| UC217 | N/A 85 mm | N/A 5.906 in150 mm | N/A 3.374 in85.7 mm | N/A 13916 lbf61900 N | N/A 18884 lbf84000 N |
N/A
|