Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® Single Row Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

MM40BS100 QUM N/A Quadruplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 SUL N/A Single N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 DUL N/A Duplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 TUL N/A Triplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM40BS100 QUL N/A Quadruplex N/A 40 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS75 SUH N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 DUH N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 TUH N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 QUH N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 SUM N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 DUM N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 TUM N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 QUM N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 SUL N/A Single N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 DUL N/A Duplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 TUL N/A Triplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS75 QUL N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 11400 lbf50700 N N/A 8660 lbf38500 N N/A STEEL N/A
MM45BS100 SUH N/A Single N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 DUH N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 TUH N/A Triplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 QUH N/A Quadruplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 SUM N/A Single N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 DUM N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 TUM N/A Triplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
MM45BS100 QUM N/A Quadruplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 21000 lbf93400 N N/A 16010 lbf71200 N N/A STEEL N/A
Unit of Measure
« 6 7 8 9 10 »