Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

350609 N/A 35
N/A 1.732 in44 mm N/A 2.689 in68.3 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
6044040 N/A N/A 1.732 in44 mm N/A 2.047 in52.000 mm N/A 0.157 in4 mm N/A Nitrile N/A
5836 N/A 201
N/A 1.734 in44.044 mm N/A 2.73 in69.342 mm N/A 0.5 in12.7 mm N/A Leather N/A
8705S N/A 277
N/A 1.734 in44.044 mm N/A 2.405 in61.087 mm N/A 0.23 in5.842 mm N/A Nitrile N/A
224BULK N/A N/A 1.734 in44.044 mm N/A 2.012 in51.105 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
224PKG N/A N/A 1.734 in44.044 mm N/A 2.012 in51.105 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
132BULK N/A N/A 1.737 in44.12 mm N/A 1.943 in49.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
132PKG N/A N/A 1.737 in44.12 mm N/A 1.943 in49.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
6818 N/A 71
N/A 1.739 in44.171 mm N/A 3.008 in76.403 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
8460N N/A 74
N/A 1.739 in44.171 mm N/A 3.2700 in83.058 mm N/A 0.593 in15.062 mm N/A Polyacrylate N/A
031BULK N/A N/A 1.739 in44.171 mm N/A 1.879 in47.727 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
031PKG N/A N/A 1.739 in44.171 mm N/A 1.879 in47.727 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
4950 N/A 88
N/A 1.748 in44.399 mm N/A 2.627 in66.726 mm N/A 0.33 in8.382 mm N/A Polyacrylate N/A
200895 N/A 200E
N/A 1.751 in44.475 mm N/A 2.608 in66.243 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
6936S N/A 45
N/A 1.763 in44.78 mm N/A 2.416 in61.366 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710606 N/A 32
N/A 1.763 in44.78 mm N/A 2.415 in61.341 mm N/A 0.354 in8.992 mm N/A PTFE N/A
710891 N/A 47
N/A 1.763 in44.78 mm N/A 2.421 in61.493 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
9845 N/A 47
N/A 1.763 in44.78 mm N/A 2.416 in61.366 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
9845V N/A 47
N/A 1.763 in44.78 mm N/A 2.416 in61.366 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
714075 N/A 74
N/A 1.771 in44.983 mm N/A 2.504 in63.602 mm N/A 0.359 in9.119 mm N/A Silicone N/A
710385 N/A 273
N/A 1.772 in45.009 mm N/A 2.175 in55.245 mm N/A 0.2 in5.08 mm N/A Nitrile N/A
1979 N/A 47
N/A 1.772 in45 mm N/A 2.957 in75.1 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
1992 N/A 47
N/A 1.772 in45 mm N/A 2.563 in65.1 mm N/A 0.197 in5 mm N/A Nitrile N/A
224510 N/A 32
N/A 1.772 in45 mm N/A 2.295 in58.3 mm N/A 0.276 in7 mm N/A Nitrile N/A
224520 N/A 35
N/A 1.772 in45 mm N/A 2.372 in60.25 mm N/A 0.394 in10 mm N/A Nitrile N/A
Unit of Measure
« 71 72 73 74 75 »