Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE1000BXHFKPS | N/A 10.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHFKPS | N/A 10.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHFRSS | N/A 10.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHFRSS | N/A 10.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHFHTPS | N/A 10.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHFHTPS | N/A 10.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHFATL | N/A 10.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHFATL | N/A 10.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHFFS | N/A 10.0000 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHFFS | N/A 10.0000 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BXHF | N/A 260 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BRHF | N/A 260 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BXHFKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BRHFKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BXHFRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BRHFRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BXHFHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BRHFHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BXHFATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BRHFATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BXHFFS | N/A 260 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSM260BRHFFS | N/A 260 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|