Print Back
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM175BXHSHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSM175BRHSHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSM175BXHSATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSM175BRHSATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSM175BXHSFS N/A 175 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSM175BRHSFS N/A 175 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE615BXHS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE615BRHS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE615BXHSKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE615BRHSKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE615BXHSRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE615BRHSRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE615BXHSHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE615BRHSHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE615BXHSATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE615BRHSATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE615BXHSFS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE615BRHSFS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE700BXHS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE700BRHS N/A 7.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE700BXHSKPS N/A 7.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE700BRHSKPS N/A 7.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE700BXHSRSS N/A 7.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
HSE700BRHSRSS N/A 7.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A
HSE700BXHSHTPS N/A 7.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A
Unit of Measure
« 16 17 18 19 20 »