Print Back
Light series bearing products are by far the most commonly utilized range within the split bearing family. With a wide variety of mounting and sealing solutions available, light series bearing units can readily be matched to an ever-increasing range of applications. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1108BXHSKPS N/A 11.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSE1108BRHSKPS N/A 11.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSE1108BXHSRSS N/A 11.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSE1108BRHSRSS N/A 11.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSE1108BXHSHTPS N/A 11.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSE1108BRHSHTPS N/A 11.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSE1108BXHSATL N/A 11.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSE1108BRHSATL N/A 11.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSE1108BXHSFS N/A 11.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSE1108BRHSFS N/A 11.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSE1108BXHSATLE0302 N/A 11.5 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BXHS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BRHS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSM300BXHSKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BRHSKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSM300BXHSRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BRHSRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSM300BXHSHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BRHSHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSM300BXHSATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BRHSATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSM300BXHSFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSM300BRHSFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
LSE1200BXHS N/A 12 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
LSE1200BRHS N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
Unit of Measure
« 46 47 48 49 50 »