Print Back
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE607BXHSAFQKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQ N/A 6.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQ N/A 6.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQKPS N/A 6.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQKPS N/A 6.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQRSS N/A 6.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQRSS N/A 6.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQHTPS N/A 6.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQHTPS N/A 6.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQATL N/A 6.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQATL N/A 6.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQFS N/A 6.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQFS N/A 6.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE703BXHSAFQA N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE703BRHSAFQA N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE703BXHSAFQAKPS N/A 7 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
Unit of Measure
« 11 12 13 14 15 »