Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

649313D N/A 649000 N/A 31.2500 in793.750 mm N/A 6.2500 in158.750 mm N/A
650270D N/A 650000 N/A 26.996 in685.698 mm N/A 11.6250 in295.275 mm N/A
654D N/A 655 N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A
654DC N/A 655 N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A
655346CD N/A 655000 N/A 34.5 in876.3 mm N/A 6.0000 in152.400 mm N/A
663551CD N/A 660000 N/A 35.5 in901.7 mm N/A 8.4375 in214.313 mm N/A
663551D N/A 660000 N/A 35.5 in901.7 mm N/A 8.4375 in214.313 mm N/A
663551DC N/A 660000 N/A 35.5 in901.7 mm N/A 8.4375 in214.313 mm N/A
66462D N/A 66000 N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A
66522D N/A 66500 N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A
672875D N/A 670000 N/A 28.7460 in730.148 mm N/A 7 in177.8 mm N/A
672D N/A 675 N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A
672DC N/A 675 N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A
67322D N/A 67300 N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A
67322DC N/A 67300 N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A
67323D N/A 67300 N/A 7.7500 in196.850 mm N/A 3.625 in92.075 mm N/A
67324DA N/A 67300 N/A 7.8125 in198.438 mm N/A 3.375 in85.725 mm N/A
67325D N/A 67300 N/A 7.875 in200.025 mm N/A 3.375 in85.725 mm N/A
67326D N/A 67300 N/A 7.8720 in199.949 mm N/A 3.375 in85.725 mm N/A
675DRB N/A 675 N/A 6.875 in174.625 mm N/A 2.75 in69.85 mm N/A
67720CD N/A 67700 N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A
67720DW N/A 67700 N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A
67721D N/A 67700 N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A
67721XD N/A 67700 N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A
67820CD N/A 67800 N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A
Unit of Measure
« 11 12 13 14 15 »