Print Back
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Timken_TRB_DBLCUP
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

O.D. (D)

C - Double Cup Width

CAD

790223D N/A 790000 N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A
792CD N/A 795 N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A
793DE N/A 795 N/A 8.1250 in206.375 mm N/A 3.25 in82.55 mm N/A
81963CD N/A 81000 N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A
820161CD N/A 820000 N/A 16.0000 in406.400 mm N/A 5.8125 in147.638 mm N/A
822176CD N/A 822000 N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A
822176D N/A 822000 N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A
822176DC N/A 822000 N/A 17.5 in444.5 mm N/A 4.5 in114.3 mm N/A
82620D N/A 82600 N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A
82622D N/A 82600 N/A 10.7500 in273.050 mm N/A 3.8125 in96.838 mm N/A
82932D N/A 82000 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A
82932DC N/A 82000 N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A
82951CD N/A 82000 N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A
833233D N/A 833000 N/A 23.2500 in590.550 mm N/A 6.8750 in174.625 mm N/A
834D N/A 835 N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A
843291CD N/A 843000 N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A
843291CDA N/A 843000 N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A
843292D N/A 843000 N/A 29.2500 in742.950 mm N/A 5.4375 in138.113 mm N/A
8520CD N/A 8500 N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A
8522D N/A 8500 N/A 12.9380 in328.625 mm N/A 3.25 in82.55 mm N/A
854D N/A 855 N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A
854DC N/A 855 N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A
86100XD N/A 86000 N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A
87112D N/A 87000 N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A
87112DC N/A 87000 N/A 11.1250 in282.575 mm N/A 3.125 in79.375 mm N/A
Unit of Measure
« 11 12 13 14 15 »