Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 2875 | N/A | N/A 1.2500 in31.750 mm | N/A 0.9375 in23.813 mm | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A
|
| 2879 | N/A | N/A 1.2500 in31.750 mm | N/A 0.9375 in23.813 mm | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A
|
| 3188 | N/A 3100 | N/A 1.2500 in31.750 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3193 | N/A 3100 | N/A 1.2500 in31.750 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3199 | N/A 3100 | N/A 1.2500 in31.750 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 346 | N/A 335 | N/A 1.2500 in31.750 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3476 | N/A 3400 | N/A 1.2500 in31.750 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3476X | N/A 3400 | N/A 1.2500 in31.750 mm | N/A 1.1721 in29.771 mm | N/A 21800 lbf96900 N | N/A 26800 lbf119000 N |
N/A
|
| 43125 | N/A 43000 | N/A 1.2500 in31.750 mm | N/A 0.9478 in24.074 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A
|
| 44126 | N/A 44000 | N/A 1.2500 in31.750 mm | N/A 0.933 in23.698 mm | N/A 18900 lbf84200 N | N/A 19900 lbf88600 N |
N/A
|
| 443 | N/A 435 | N/A 1.2500 in31.750 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| HM88542 | N/A | N/A 1.2500 in31.750 mm | N/A 1.0938 in27.783 mm | N/A 23200 lbf103000 N | N/A 24900 lbf111000 N |
N/A
|
| HM88644 | N/A | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM89440 | N/A HM89400 | N/A 1.2500 in31.750 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|
| LM67045 | N/A LM67000 | N/A 1.2500 in31.750 mm | N/A 0.7283 in18.499 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| LM67047 | N/A LM67000 | N/A 1.2500 in31.750 mm | N/A 0.6600 in16.764 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| LM67048 | N/A LM67000 | N/A 1.2500 in31.750 mm | N/A 0.6600 in16.764 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| LM67049A | N/A LM67000 | N/A 1.2500 in31.750 mm | N/A 0.6600 in16.764 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| M88046 | N/A M88000 | N/A 1.2500 in31.750 mm | N/A 0.875 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A
|
| NA08125 | N/A | N/A 1.2500 in31.750 mm | N/A 0.6406 in16.271 mm | N/A | N/A |
N/A
|
| 02476X | N/A 02400 | N/A 1.2593 in31.986 mm | N/A 0.8071 in20.500 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| HM88638 | N/A | N/A 1.2593 in31.986 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| 26126X | N/A 26000 | N/A 1.2598 in31.999 mm | N/A 0.7450 in18.923 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 26126 | N/A 26000 | N/A 1.2600 in32.004 mm | N/A 0.7450 in18.923 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 2584 | N/A 2500 | N/A 1.2808 in32.532 mm | N/A 1.0608 in26.944 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|