Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 44158 | N/A 44000 | N/A 1.5625 in39.688 mm | N/A 0.933 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 457 | N/A 455 | N/A 1.5625 in39.688 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 620 | N/A 615 | N/A 1.5625 in39.688 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| M201047 | N/A | N/A 1.5625 in39.688 mm | N/A 0.8700 in22.098 mm | N/A 16500 lbf73400 N | N/A 20000 lbf89100 N |
N/A
|
| NA44156 | N/A | N/A 1.5625 in39.688 mm | N/A 1.09375 in27.781 mm | N/A | N/A |
N/A
|
| 11157 | N/A 11000 | N/A 1.5740 in39.980 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 28155 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A
|
| 28156 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 28159 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.8244 in20.94 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A
|
| HM204043 | N/A | N/A 1.5743 in39.987 mm | N/A 1.2598 in31.999 mm | N/A 38300 lbf170000 N | N/A 38600 lbf172000 N |
N/A
|
| 28158 | N/A 28000 | N/A 1.5748 in40 mm | N/A 0.8244 in20.94 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 344 | N/A 335 | N/A 1.5748 in40 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 344A | N/A 335 | N/A 1.5748 in40 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 350 | N/A 355 | N/A 1.5748 in40 mm | N/A 0.854 in21.692 mm | N/A 18400 lbf81800 N | N/A 20000 lbf88800 N |
N/A
|
| 350A | N/A 355 | N/A 1.5748 in40 mm | N/A 0.854 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 357 | N/A 355 | N/A 1.5748 in40 mm | N/A 0.854 in21.692 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3582 | N/A 3500 | N/A 1.5748 in40 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3879 | N/A 3800 | N/A 1.5748 in40 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 420 | N/A | N/A 1.5748 in40 mm | N/A 1.145 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 44157 | N/A 44000 | N/A 1.5748 in40 mm | N/A 0.933 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44157X | N/A 44000 | N/A 1.5748 in40 mm | N/A 0.9080 in23.063 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 442-S | N/A 435 | N/A 1.5748 in40 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 543 | N/A 535 | N/A 1.5748 in40 mm | N/A 1.455 in36.957 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 543X | N/A 535 | N/A 1.5748 in40 mm | N/A 1.455 in36.957 mm | N/A 35800 lbf159000 N | N/A 46200 lbf206000 N |
N/A
|
| NA357 | N/A | N/A 1.5748 in40 mm | N/A 1.0000 in25.400 mm | N/A | N/A |
N/A
|