Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 337X | N/A 335 | N/A 1.5938 in40.483 mm | N/A 0.9320 in23.673 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| HM801349 | N/A | N/A 1.5938 in40.483 mm | N/A 1.1250 in28.575 mm | N/A 23100 lbf103000 N | N/A 29300 lbf130000 N |
N/A
|
| LM300849 | N/A | N/A 1.6137 in40.988 mm | N/A 0.7087 in18.001 mm | N/A 13300 lbf59100 N | N/A 14300 lbf63500 N |
N/A
|
| LM300849N | N/A | N/A 1.6137 in40.988 mm | N/A 0.7087 in18.001 mm | N/A 13300 lbf59100 N | N/A 14300 lbf63500 N |
N/A
|
| 11162 | N/A 11000 | N/A 1.6250 in41.275 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 11163 | N/A 11000 | N/A 1.6250 in41.275 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 18590 | N/A | N/A 1.6250 in41.275 mm | N/A 0.6875 in17.463 mm | N/A 11400 lbf50800 N | N/A 13100 lbf58100 N |
N/A
|
| 22778 | N/A | N/A 1.6250 in41.275 mm | N/A 1.0625 in26.988 mm | N/A 20900 lbf92900 N | N/A 25800 lbf115000 N |
N/A
|
| 24780 | N/A 24700 | N/A 1.6250 in41.275 mm | N/A 0.9063 in23.02 mm | N/A 17000 lbf75500 N | N/A 20100 lbf89200 N |
N/A
|
| 24781 | N/A 24700 | N/A 1.6250 in41.275 mm | N/A 0.9063 in23.02 mm | N/A 17000 lbf75500 N | N/A 20100 lbf89200 N |
N/A
|
| 26882 | N/A 26800 | N/A 1.6250 in41.275 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 26885 | N/A 26800 | N/A 1.6250 in41.275 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 336 | N/A 335 | N/A 1.6250 in41.275 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3383 | N/A 3300 | N/A 1.6250 in41.275 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3384 | N/A 3300 | N/A 1.6250 in41.275 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 342 | N/A 335 | N/A 1.6250 in41.275 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 342A | N/A 335 | N/A 1.6250 in41.275 mm | N/A 1.1802 in29.977 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3576 | N/A 3500 | N/A 1.6250 in41.275 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3577 | N/A 3500 | N/A 1.6250 in41.275 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 3585 | N/A 3500 | N/A 1.6250 in41.275 mm | N/A 1.216 in30.886 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 365A | N/A 365 | N/A 1.6250 in41.275 mm | N/A 0.875 in22.225 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 3877 | N/A 3800 | N/A 1.6250 in41.275 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3877A | N/A 3800 | N/A 1.6250 in41.275 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 3880 | N/A 3800 | N/A 1.6250 in41.275 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|
| 419 | N/A | N/A 1.6250 in41.275 mm | N/A 1.145 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|