Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

55206 N/A 55000 N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
55206C N/A 55000C N/A 2.0625 in52.388 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A
33895 N/A 33800 N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A
33895N N/A 33800 N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A
389A N/A 385 N/A 2.1250 in53.975 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
389AS N/A 385 N/A 2.1250 in53.975 mm N/A 0.864 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A
39578 N/A 39500 N/A 2.1250 in53.975 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A
45287 N/A 45200 N/A 2.1250 in53.975 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A
4553 N/A N/A 2.1250 in53.975 mm N/A 1.8310 in46.507 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
456 N/A 455 N/A 2.1250 in53.975 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A
4595 N/A N/A 2.1250 in53.975 mm N/A 1.581 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
539 N/A 535 N/A 2.1250 in53.975 mm N/A 1.455 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A
539A N/A 535 N/A 2.1250 in53.975 mm N/A 1.455 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A
539W N/A 535 N/A 2.1250 in53.975 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
55212C N/A 55000C N/A 2.1250 in53.975 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A
5577 N/A 5500 N/A 2.1250 in53.975 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
5578 N/A 5500 N/A 2.1250 in53.975 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
5578V N/A 5500 N/A 2.1250 in53.975 mm N/A 1.723 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A
557-S N/A 555 N/A 2.1250 in53.975 mm N/A 1.444 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A
621 N/A 615 N/A 2.1250 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
624 N/A 615 N/A 2.1250 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
6280 N/A 6200 N/A 2.1250 in53.975 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A
636 N/A 635 N/A 2.1250 in53.975 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
65212 N/A 65000 N/A 2.1250 in53.975 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
66212 N/A 66000 N/A 2.1250 in53.975 mm N/A 1.25 in31.75 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
Unit of Measure
« 31 32 33 34 35 »