Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

9382 N/A 9300 N/A 2.7525 in69.914 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A
34274 N/A 34000 N/A 2.7540 in69.952 mm N/A 0.906 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
H715347 N/A H715300 N/A 2.7554 in69.987 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H715347P N/A H715300 N/A 2.7554 in69.987 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H916642 N/A N/A 2.7554 in69.987 mm N/A 2.0938 in53.183 mm N/A 82200 lbf366000 N N/A 96900 lbf431000 N N/A
29677 N/A 29600 N/A 2.7559 in70 mm N/A 1.0000 in25.400 mm N/A 23000 lbf102000 N N/A 37200 lbf166000 N N/A
34275 N/A 34000 N/A 2.7559 in70 mm N/A 0.906 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
484 N/A 475 N/A 2.7559 in70 mm N/A 1.142 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A
570X N/A 565 N/A 2.7559 in70 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
6459 N/A 6400 N/A 2.7559 in70 mm N/A 2.135 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
NA483SW N/A 475 N/A 2.7559 in70 mm N/A 1.4688 in37.308 mm N/A 32200 lbf143000 N N/A N/A
NA484 N/A N/A 2.7559 in70 mm N/A 1.2813 in32.545 mm N/A N/A N/A
NA484SW N/A N/A 2.7559 in70 mm N/A 1.2813 in32.545 mm N/A N/A N/A
29680 N/A 29600 N/A 2.7810 in70.637 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
29681 N/A 29600 N/A 2.7810 in70.637 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
567AA N/A 565 N/A 2.8115 in71.412 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
33281 N/A 33000 N/A 2.8125 in71.438 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A
47490 N/A 47400 N/A 2.8125 in71.438 mm N/A 1.2813 in32.545 mm N/A 40200 lbf179000 N N/A 56000 lbf249000 N N/A
47675 N/A 47600 N/A 2.8125 in71.438 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
495-S N/A 495 N/A 2.8125 in71.438 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
567A N/A 565 N/A 2.8125 in71.438 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
567-S N/A 565 N/A 2.8125 in71.438 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
644 N/A 635 N/A 2.8125 in71.438 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
645 N/A 635 N/A 2.8125 in71.438 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A
645X N/A 635 N/A 2.8125 in71.438 mm N/A 1.625 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A
Unit of Measure
« 46 47 48 49 50 »