Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 6580 | N/A 6500 | N/A 3.5000 in88.900 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 6580V | N/A 6500 | N/A 3.5000 in88.900 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 679 | N/A 675 | N/A 3.5000 in88.900 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 69350X | N/A | N/A 3.5000 in88.900 mm | N/A 1.1875 in30.163 mm | N/A 37600 lbf167000 N | N/A 51700 lbf230000 N |
N/A
|
| 759 | N/A 755 | N/A 3.5000 in88.900 mm | N/A 1.9 in48.26 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 766 | N/A 755 | N/A 3.5000 in88.900 mm | N/A 1.9 in48.26 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 77350 | N/A 77000 | N/A 3.5000 in88.900 mm | N/A 1.9 in48.26 mm | N/A 76400 lbf340000 N | N/A 107000 lbf474000 N |
N/A
|
| 775 | N/A 775 | N/A 3.5000 in88.900 mm | N/A 1.89 in48.006 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A
|
| 850 | N/A 835 | N/A 3.5000 in88.900 mm | N/A 2.219 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 850V | N/A 835 | N/A 3.5000 in88.900 mm | N/A 2.219 in56.363 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 850W | N/A 835 | N/A 3.5000 in88.900 mm | N/A 2.219 in56.363 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| 855 | N/A 855 | N/A 3.5000 in88.900 mm | N/A 2.2650 in57.531 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 98350 | N/A 98000 | N/A 3.5000 in88.900 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| HH221434 | N/A HH221400 | N/A 3.5000 in88.900 mm | N/A 2.2650 in57.531 mm | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HM518445 | N/A | N/A 3.5000 in88.900 mm | N/A 1.5625 in39.688 mm | N/A 66700 lbf297000 N | N/A 90800 lbf404000 N |
N/A
|
| L117549 | N/A | N/A 3.5000 in88.900 mm | N/A 0.75 in19.05 mm | N/A 19900 lbf88600 N | N/A 30200 lbf134000 N |
N/A
|
| L217849 | N/A L217800 | N/A 3.5000 in88.900 mm | N/A 0.8125 in20.638 mm | N/A 20800 lbf92600 N | N/A 35200 lbf156000 N |
N/A
|
| LL217849 | N/A | N/A 3.5000 in88.900 mm | N/A 0.5938 in15.083 mm | N/A 13400 lbf59500 N | N/A 20000 lbf88700 N |
N/A
|
| LM117949 | N/A | N/A 3.5000 in88.900 mm | N/A 1.1250 in28.575 mm | N/A 31100 lbf138000 N | N/A 49500 lbf220000 N |
N/A
|
| NA593 | N/A | N/A 3.5000 in88.900 mm | N/A 1.625 in41.275 mm | N/A | N/A |
N/A
|
| NA759 | N/A | N/A 3.5000 in88.900 mm | N/A 2.0625 in52.3875 mm | N/A | N/A |
N/A
|
| NA98350 | N/A | N/A 3.5000 in88.900 mm | N/A 2.28125 in57.944 mm | N/A | N/A |
N/A
|
| NA593SW | N/A | N/A 3.5000 in88.900 mm | N/A 1.625 in41.275 mm | N/A | N/A |
N/A
|
| NA759SW | N/A | N/A 3.5000 in88.900 mm | N/A 2.0625 in52.3875 mm | N/A | N/A |
N/A
|
| NA596SW | N/A | N/A 3.5000 in88.900 mm | N/A 1.8125 in46.0375 mm | N/A | N/A |
N/A
|