Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 593-S | N/A 595 | N/A 3.5075 in89.091 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 850A | N/A 835 | N/A 3.5390 in89.891 mm | N/A 2.219 in56.363 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| HM921343 | N/A HM921300 | N/A 3.54 in89.916 mm | N/A 1.4375 in36.513 mm | N/A 64400 lbf287000 N | N/A 76000 lbf338000 N |
N/A
|
| HM921343V | N/A HM921300 | N/A 3.54 in89.916 mm | N/A 1.4375 in36.513 mm | N/A 76400 lbf340000 N | N/A 76000 lbf338000 N |
N/A
|
| 98354 | N/A 98000 | N/A 3.5423 in89.974 mm | N/A 1.9375 in49.213 mm | N/A 108000 lbf482000 N | N/A 117000 lbf519000 N |
N/A
|
| HM218248 | N/A | N/A 3.5423 in89.974 mm | N/A 1.5748 in40.000 mm | N/A 73000 lbf325000 N | N/A 87300 lbf388000 N |
N/A
|
| M919048 | N/A M919000 | N/A 3.5425 in89.98 mm | N/A 1.1875 in30.163 mm | N/A 45600 lbf203000 N | N/A 55200 lbf246000 N |
N/A
|
| 69354 | N/A | N/A 3.5430 in89.992 mm | N/A 1.1875 in30.163 mm | N/A 40600 lbf181000 N | N/A 51700 lbf230000 N |
N/A
|
| 42354X | N/A 42000 | N/A 3.5433 in90 mm | N/A 1.1406 in28.971 mm | N/A 36600 lbf163000 N | N/A 54300 lbf241000 N |
N/A
|
| 597X | N/A 595 | N/A 3.5433 in90 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 6581X | N/A 6500 | N/A 3.5433 in90 mm | N/A 2.1693 in55.100 mm | N/A 98800 lbf439000 N | N/A 118000 lbf523000 N |
N/A
|
| 98354X | N/A 98000 | N/A 3.5433 in90 mm | N/A 1.9375 in49.213 mm | N/A 99000 lbf440000 N | N/A 117000 lbf519000 N |
N/A
|
| 760 | N/A 755 | N/A 3.5625 in90.488 mm | N/A 1.9 in48.26 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A
|
| 597A | N/A 595 | N/A 3.5965 in91.351 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| LM718947 | N/A | N/A 3.6210 in91.973 mm | N/A 1.1811 in30.000 mm | N/A 36800 lbf164000 N | N/A 53900 lbf240000 N |
N/A
|
| 42362 | N/A 42000 | N/A 3.6250 in92.075 mm | N/A 1.1406 in28.971 mm | N/A 36600 lbf163000 N | N/A 54300 lbf241000 N |
N/A
|
| 47890 | N/A 47800 | N/A 3.6250 in92.075 mm | N/A 1.375 in34.925 mm | N/A 44300 lbf197000 N | N/A 69000 lbf307000 N |
N/A
|
| 598 | N/A 595 | N/A 3.6250 in92.075 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 598A | N/A 595 | N/A 3.6250 in92.075 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 598W | N/A 595 | N/A 3.6250 in92.075 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 598X | N/A 595 | N/A 3.6250 in92.075 mm | N/A 1.43 in36.322 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 681 | N/A 675 | N/A 3.6250 in92.075 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 681A | N/A 675 | N/A 3.6250 in92.075 mm | N/A 1.625 in41.275 mm | N/A 59500 lbf265000 N | N/A 86700 lbf386000 N |
N/A
|
| 77362 | N/A 77000 | N/A 3.6250 in92.075 mm | N/A 1.9 in48.26 mm | N/A 76400 lbf340000 N | N/A 107000 lbf474000 N |
N/A
|
| 77364 | N/A 77000 | N/A 3.6250 in92.075 mm | N/A 1.9 in48.26 mm | N/A 76400 lbf340000 N | N/A 107000 lbf474000 N |
N/A
|