Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

L225842 N/A L225800 N/A 4.7500 in120.650 mm N/A 1.0313 in26.195 mm N/A 32100 lbf143000 N N/A 61400 lbf273000 N N/A
L624549 N/A L624500 N/A 4.7500 in120.650 mm N/A 0.8438 in21.433 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A
L724349 N/A N/A 4.7500 in120.650 mm N/A 1.0000 in25.400 mm N/A 32600 lbf145000 N N/A 52000 lbf231000 N N/A
M224749 N/A M224700 N/A 4.7500 in120.650 mm N/A 1.4375 in36.513 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A
48286 N/A 48200 N/A 4.875 in123.825 mm N/A 1.5 in38.1 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
EE153049 N/A 153000 N/A 4.875 in123.825 mm N/A 3.25 in82.55 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
HH228344 N/A HH228300 N/A 4.875 in123.825 mm N/A 3.25 in82.55 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A
HM125948 N/A N/A 4.875 in123.825 mm N/A 2.375 in60.325 mm N/A 100000 lbf446000 N N/A 155000 lbf691000 N N/A
95491 N/A 95000 N/A 4.919 in124.943 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
97493 N/A 97000 N/A 4.9330 in125.298 mm N/A 1.946 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A
HM926745 N/A HM926700 N/A 4.9330 in125.298 mm N/A 1.946 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A
HM127440 N/A HM127400 N/A 4.9995 in126.987 mm N/A 2.25 in57.15 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A
48290 N/A 48200 N/A 5 in127 mm N/A 1.5 in38.1 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
67388 N/A 67300 N/A 5 in127 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A
74500 N/A 74000 N/A 5 in127 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
796X N/A 795 N/A 5 in127 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
798 N/A 795 N/A 5 in127 mm N/A 1.9690 in50.013 mm N/A 75700 lbf337000 N N/A 123000 lbf545000 N N/A
95500 N/A 95000 N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
97500 N/A 97000 N/A 5 in127 mm N/A 1.946 in49.428 mm N/A 100000 lbf446000 N N/A 109000 lbf486000 N N/A
99500 N/A 99000 N/A 5 in127 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
EE116050 N/A N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 135000 lbf602000 N N/A 195000 lbf867000 N N/A
EE153050 N/A 153000 N/A 5 in127 mm N/A 3.25 in82.55 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
EE195500X N/A N/A 5 in127 mm N/A 2.6510 in67.335 mm N/A 123000 lbf547000 N N/A 174000 lbf774000 N N/A
EE455051 N/A 455000 N/A 5 in127 mm N/A 3.5 in88.9 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
EE514050 N/A N/A 5 in127 mm N/A 3.25 in82.55 mm N/A 180000 lbf802000 N N/A 227000 lbf1010000 N N/A
Unit of Measure
« 66 67 68 69 70 »