Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 95512 | N/A 95000 | N/A 5.1171 in129.974 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 74511X | N/A 74000 | N/A 5.1181 in130 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 797 | N/A 795 | N/A 5.1181 in130 mm | N/A 1.875 in47.625 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|
| 95512X | N/A 95000 | N/A 5.1181 in130 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| EE154512 | N/A | N/A 5.1181 in130 mm | N/A 3.2284 in82.001 mm | N/A 163000 lbf727000 N | N/A 248000 lbf1110000 N |
N/A
|
| 67389 | N/A 67300 | N/A 5.125 in130.175 mm | N/A 1.8125 in46.038 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 799A | N/A 795 | N/A 5.125 in130.175 mm | N/A 1.875 in47.625 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A
|
| HM127446 | N/A HM127400 | N/A 5.1870 in131.750 mm | N/A 2.25 in57.15 mm | N/A 94500 lbf420000 N | N/A 159000 lbf706000 N |
N/A
|
| 48385 | N/A 48300 | N/A 5.2500 in133.350 mm | N/A 1.5625 in39.688 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 67390 | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 67391 | N/A 67300 | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 82600 lbf368000 N | N/A 141000 lbf625000 N |
N/A
|
| 74525 | N/A 74000 | N/A 5.2500 in133.350 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 95524V | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 2.5 in63.5 mm | N/A 168000 lbf745000 N | N/A 209000 lbf931000 N |
N/A
|
| 95525 | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| 95528 | N/A 95000 | N/A 5.2500 in133.350 mm | N/A 2.5 in63.5 mm | N/A 141000 lbf629000 N | N/A 209000 lbf931000 N |
N/A
|
| KL327249 | N/A | N/A 5.2500 in133.350 mm | N/A 1.0313 in26.195 mm | N/A 33100 lbf147000 N | N/A 65000 lbf289000 N |
N/A
|
| L327249 | N/A L327200 | N/A 5.2500 in133.350 mm | N/A 1.0313 in26.195 mm | N/A 33100 lbf147000 N | N/A 65000 lbf289000 N |
N/A
|
| LL327049 | N/A | N/A 5.2500 in133.350 mm | N/A 0.6875 in17.463 mm | N/A 21700 lbf96400 N | N/A 38300 lbf170000 N |
N/A
|
| M327349 | N/A | N/A 5.2500 in133.350 mm | N/A 1.8125 in46.038 mm | N/A 86800 lbf386000 N | N/A 120000 lbf533000 N |
N/A
|
| NA48385 | N/A | N/A 5.2500 in133.350 mm | N/A 1.6875 in42.8625 mm | N/A | N/A |
N/A
|
| 74529 | N/A 74000 | N/A 5.3140 in134.976 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 48393 | N/A 48300 | N/A 5.3750 in136.525 mm | N/A 1.5625 in39.688 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 48393A | N/A 48300 | N/A 5.3750 in136.525 mm | N/A 1.5625 in39.688 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 74536W | N/A 74000 | N/A 5.3750 in136.525 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|
| 74537 | N/A 74000 | N/A 5.3750 in136.525 mm | N/A 1.875 in47.625 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A
|