Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

896 N/A 895 N/A 5.3750 in136.525 mm N/A 2.25 in57.15 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
99537 N/A 99000 N/A 5.3750 in136.525 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
EE580537 N/A 580000 N/A 5.3750 in136.525 mm N/A 3.1250 in79.375 mm N/A 172000 lbf763000 N N/A 233000 lbf1040000 N N/A
LM229140C N/A N/A 5.3750 in136.525 mm N/A 1.2992 in33.000 mm N/A 57400 lbf255000 N N/A 103000 lbf459000 N N/A
LM328444 N/A N/A 5.3750 in136.525 mm N/A 1.1563 in29.37 mm N/A 51000 lbf227000 N N/A 84300 lbf375000 N N/A
H432640 N/A H432600 N/A 5.4995 in139.687 mm N/A 3.0625 in77.788 mm N/A 174000 lbf775000 N N/A 265000 lbf1180000 N N/A
455959 N/A 455000 N/A 5.5000 in139.700 mm N/A 3.5 in88.9 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
73551 N/A 73000 N/A 5.5000 in139.700 mm N/A 1.245 in31.623 mm N/A 65800 lbf293000 N N/A 77000 lbf342000 N N/A
74550 N/A 74000 N/A 5.5000 in139.700 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74550A N/A 74000 N/A 5.5000 in139.700 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
74550P N/A 74000 N/A 5.5000 in139.700 mm N/A 1.875 in47.625 mm N/A 102000 lbf453000 N N/A 138000 lbf614000 N N/A
82550 N/A 82000 N/A 5.5000 in139.700 mm N/A 2.23 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
898 N/A 895 N/A 5.5000 in139.700 mm N/A 2.25 in57.15 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
898A N/A 895 N/A 5.5000 in139.700 mm N/A 2.25 in57.15 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A
899 N/A 895 N/A 5.5000 in139.700 mm N/A 2.3125 in58.738 mm N/A 101000 lbf448000 N N/A 159000 lbf708000 N N/A
99550 N/A 99000 N/A 5.5000 in139.700 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A
EE107055 N/A 107000 N/A 5.5000 in139.700 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A
EE450551 N/A 450000 N/A 5.5000 in139.700 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A
EE540550 N/A N/A 5.5000 in139.700 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A
EE750558 N/A 750000 N/A 5.5000 in139.700 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
EE750558W N/A 750000 N/A 5.5000 in139.700 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
EE750562 N/A 750000 N/A 5.5000 in139.700 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A
HH231649 N/A N/A 5.5000 in139.700 mm N/A 3.4375 in87.313 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A
HH234031 N/A HH234000 N/A 5.5000 in139.700 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
HH234032 N/A HH234000 N/A 5.5000 in139.700 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A
Unit of Measure
« 66 67 68 69 70 »