Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM231132 N/A HM231100 N/A 5.5000 in139.700 mm N/A 2.23 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
KLL428349 N/A N/A 5.5000 in139.700 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A
LL428349 N/A N/A 5.5000 in139.700 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A
LM328448 N/A N/A 5.5000 in139.700 mm N/A 1.1563 in29.37 mm N/A 51000 lbf227000 N N/A 84300 lbf375000 N N/A
HM129843 N/A HM129800 N/A 5.5105 in139.967 mm N/A 2.3125 in58.738 mm N/A 98900 lbf440000 N N/A 171000 lbf761000 N N/A
74556 N/A 74000 N/A 5.5108 in139.974 mm N/A 1.875 in47.625 mm N/A 79500 lbf354000 N N/A 138000 lbf614000 N N/A
99553 N/A 99000 N/A 5.5108 in139.974 mm N/A 2.8125 in71.438 mm N/A 132000 lbf585000 N N/A 211000 lbf938000 N N/A
74551X N/A 74000 N/A 5.5118 in140 mm N/A 1.875 in47.625 mm N/A 79500 lbf354000 N N/A 138000 lbf614000 N N/A
EE455055X N/A 455000 N/A 5.5118 in140 mm N/A 3.5 in88.9 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A
36686 N/A 36600 N/A 5.625 in142.875 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A
48684 N/A 48600 N/A 5.625 in142.875 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A
48685 N/A 48600 N/A 5.625 in142.875 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A
48686 N/A 48600 N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 60700 lbf270000 N N/A 116000 lbf515000 N N/A
73562 N/A 73000 N/A 5.625 in142.875 mm N/A 1.245 in31.623 mm N/A 65800 lbf293000 N N/A 77000 lbf342000 N N/A
82562 N/A 82000 N/A 5.625 in142.875 mm N/A 2.23 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
82562A N/A 82000 N/A 5.625 in142.875 mm N/A 2.23 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A
HM231136 N/A HM231100 N/A 5.625 in142.875 mm N/A 2.23 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A
LM229147C N/A N/A 5.625 in142.875 mm N/A 1.2992 in33.000 mm N/A 57400 lbf255000 N N/A 103000 lbf459000 N N/A
NA48685SW N/A 48600 N/A 5.625 in142.875 mm N/A 1.8438 in46.833 mm N/A 64400 lbf286000 N N/A N/A
NA48686 N/A N/A 5.625 in142.875 mm N/A 1.8438 in46.8325 mm N/A N/A N/A
HM129848 N/A HM129800 N/A 5.6870 in144.450 mm N/A 2.3125 in58.738 mm N/A 98900 lbf440000 N N/A 171000 lbf761000 N N/A
HM133432 N/A HM133400 N/A 5.6870 in144.450 mm N/A 2.7500 in69.850 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A
H230847 N/A H230800 N/A 5 11/16 in144.463 mm N/A 2.6875 in68.263 mm N/A 128000 lbf570000 N N/A 206000 lbf915000 N N/A
36690 N/A 36600 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A
36690P N/A 36600 N/A 5.7500 in146.050 mm N/A 1.1250 in28.575 mm N/A 52300 lbf233000 N N/A 88600 lbf394000 N N/A
Unit of Measure
« 66 67 68 69 70 »