Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM237532 N/A HM237500 N/A 6.3120 in160.325 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
81637 N/A 81000 N/A 6.3750 in161.925 mm N/A 1.8437 in46.83 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
EE117063 N/A N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A
EE117063X N/A N/A 6.3750 in161.925 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A
EE590638 N/A N/A 6.3750 in161.925 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
HM237537 N/A HM237500 N/A 6.4951 in164.976 mm N/A 2.6772 in68.001 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A
H337840 N/A H337800 N/A 6.4995 in165.087 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A
H337840XX N/A H337800 N/A 6.4995 in165.087 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A
HM136940 N/A HM136900 N/A 6.4995 in165.087 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A
46790 N/A 46700 N/A 6.5 in165.1 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
46790A N/A 46700 N/A 6.5 in165.1 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
560950 N/A 560000 N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 208000 lbf924000 N N/A 249000 lbf1110000 N N/A
67780 N/A 67700 N/A 6.5 in165.1 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
67780V N/A 67700 N/A 6.5 in165.1 mm N/A 1.875 in47.625 mm N/A 108000 lbf480000 N N/A 175000 lbf779000 N N/A
86650 N/A 86000 N/A 6.5 in165.1 mm N/A 1.8125 in46.038 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A
94649 N/A 94000 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
94650 N/A 94000 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
EE108065 N/A N/A 6.5 in165.1 mm N/A 4.125 in104.775 mm N/A 325000 lbf1450000 N N/A 439000 lbf1950000 N N/A
EE219065 N/A N/A 6.5 in165.1 mm N/A 3.25 in82.55 mm N/A 208000 lbf927000 N N/A 341000 lbf1520000 N N/A
EE420651 N/A 420000 N/A 6.5 in165.1 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
EE560650 N/A 560000 N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A
EE590649 N/A N/A 6.5 in165.1 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
EE590650 N/A N/A 6.5 in165.1 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A
EE780655 N/A 780000 N/A 6.5 in165.1 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
H238140 N/A H238100 N/A 6.5 in165.1 mm N/A 3.25 in82.55 mm N/A 238000 lbf1060000 N N/A 378000 lbf1680000 N N/A
Unit of Measure
« 71 72 73 74 75 »