Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HH437549 N/A N/A 6.5 in165.1 mm N/A 3.75 in95.25 mm N/A 372000 lbf1660000 N N/A 434000 lbf1930000 N N/A
HH437549XX N/A N/A 6.5 in165.1 mm N/A 3.75 in95.25 mm N/A 372000 lbf1660000 N N/A 434000 lbf1930000 N N/A
HM234648 N/A N/A 6.5 in165.1 mm N/A 2.8125 in71.438 mm N/A 147000 lbf656000 N N/A 233000 lbf1040000 N N/A
HM237534 N/A HM237500 N/A 6.5 in165.1 mm N/A 2.6875 in68.263 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A
HM237535 N/A HM237500 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM237536 N/A HM237500 N/A 6.5 in165.1 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
L433749 N/A L433700 N/A 6.5 in165.1 mm N/A 1.0313 in26.195 mm N/A 40200 lbf179000 N N/A 75300 lbf335000 N N/A
M235145 N/A M235100 N/A 6.5 in165.1 mm N/A 1.8125 in46.038 mm N/A 115000 lbf513000 N N/A 166000 lbf740000 N N/A
NA94650 N/A N/A 6.5 in165.1 mm N/A 2.8125 in71.4375 mm N/A N/A N/A
NA46790SW N/A N/A 6.5 in165.1 mm N/A 1.875 in47.625 mm N/A N/A N/A
46791A N/A 46700 N/A 6.5354 in165.999 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 143000 lbf635000 N N/A
46792 N/A 46700 N/A 6.5625 in166.688 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
M235146AX N/A N/A 6.6120 in167.945 mm N/A 2.125 in53.975 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
67782 N/A 67700 N/A 6.6250 in168.275 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A
67782W N/A 67700 N/A 6.6250 in168.275 mm N/A 1.875 in47.625 mm N/A 86000 lbf383000 N N/A 175000 lbf779000 N N/A
H936349 N/A N/A 6.6250 in168.275 mm N/A 3.1250 in79.375 mm N/A 276000 lbf1230000 N N/A 316000 lbf1400000 N N/A
M235146 N/A M235100 N/A 6.6250 in168.275 mm N/A 1.8125 in46.038 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
M235146X N/A N/A 6.6270 in168.326 mm N/A 2.125 in53.975 mm N/A 98500 lbf438000 N N/A 166000 lbf740000 N N/A
HM535347 N/A HM535300 N/A 6.6919 in169.974 mm N/A 2.6250 in66.675 mm N/A 147000 lbf654000 N N/A 265000 lbf1180000 N N/A
94669 N/A 94000 N/A 6.6923 in169.984 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
86669 N/A 86000 N/A 6.6929 in170 mm N/A 1.8125 in46.038 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A
M235149 N/A M235100 N/A 6.6929 in170 mm N/A 1.8125 in46.038 mm N/A 115000 lbf513000 N N/A 166000 lbf740000 N N/A
86675 N/A 86000 N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 89200 lbf397000 N N/A 145000 lbf644000 N N/A
94675 N/A 94000 N/A 6.7500 in171.450 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
EE117067 N/A N/A 6.7500 in171.450 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A
Unit of Measure
« 71 72 73 74 75 »