Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| M236849 | N/A | N/A 7.0000 in177.800 mm | N/A 2.125 in53.975 mm | N/A 121000 lbf537000 N | N/A 210000 lbf933000 N |
N/A
|
| M236849H | N/A | N/A 7.0000 in177.800 mm | N/A 2.125 in53.975 mm | N/A 115000 lbf511000 N | N/A 195000 lbf868000 N |
N/A
|
| M238840 | N/A M238800 | N/A 7.0000 in177.800 mm | N/A 2.1875 in55.563 mm | N/A 114000 lbf508000 N | N/A 225000 lbf999000 N |
N/A
|
| M336946 | N/A | N/A 7.0000 in177.800 mm | N/A 2.25 in57.15 mm | N/A 111000 lbf492000 N | N/A 187000 lbf830000 N |
N/A
|
| NA87700 | N/A | N/A 7.0000 in177.800 mm | N/A 2.125 in53.975 mm | N/A | N/A |
N/A
|
| NA94700 | N/A | N/A 7.0000 in177.800 mm | N/A 2.8125 in71.4375 mm | N/A | N/A |
N/A
|
| NA87700SW | N/A | N/A 7.0000 in177.800 mm | N/A 2.125 in53.975 mm | N/A | N/A |
N/A
|
| M336948 | N/A | N/A 7.0313 in178.595 mm | N/A 2.25 in57.15 mm | N/A 117000 lbf521000 N | N/A 187000 lbf830000 N |
N/A
|
| M336949A | N/A | N/A 7.0625 in179.388 mm | N/A 2.375 in60.325 mm | N/A 111000 lbf492000 N | N/A 187000 lbf830000 N |
N/A
|
| M336949 | N/A | N/A 7.0840 in179.934 mm | N/A 2.25 in57.15 mm | N/A 111000 lbf492000 N | N/A 187000 lbf830000 N |
N/A
|
| 93708 | N/A 93000 | N/A 7.0856 in179.974 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| DX163311 | N/A | N/A 7.0856 in179.974 mm | N/A 2.5 in63.5 mm | N/A 202000 lbf900000 N | N/A 290000 lbf1290000 N |
N/A
|
| 67875 | N/A 67800 | N/A 7.0866 in180 mm | N/A 1.8110 in45.999 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N |
N/A
|
| HM237547 | N/A HM237500 | N/A 7.0866 in180 mm | N/A 2.6875 in68.263 mm | N/A 188000 lbf837000 N | N/A 254000 lbf1130000 N |
N/A
|
| EE280720X | N/A 280000 | N/A 7.2047 in182.999 mm | N/A 2.7207 in69.106 mm | N/A 133000 lbf591000 N | N/A 195000 lbf867000 N |
N/A
|
| 67883 | N/A 67800 | N/A 7.25 in184.15 mm | N/A 1.8438 in46.833 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N |
N/A
|
| KLL537649 | N/A | N/A 7.25 in184.15 mm | N/A 1.0000 in25.400 mm | N/A 39000 lbf174000 N | N/A 75700 lbf337000 N |
N/A
|
| KLM236749 | N/A | N/A 7.25 in184.15 mm | N/A 1.2992 in33.000 mm | N/A 63800 lbf284000 N | N/A 124000 lbf550000 N |
N/A
|
| LL537649 | N/A LL537600 | N/A 7.25 in184.15 mm | N/A 1.0000 in25.400 mm | N/A 39000 lbf174000 N | N/A 75700 lbf337000 N |
N/A
|
| LM236749 | N/A | N/A 7.25 in184.15 mm | N/A 1.2992 in33.000 mm | N/A 63800 lbf284000 N | N/A 124000 lbf550000 N |
N/A
|
| LM637349NW | N/A | N/A 7.25 in184.15 mm | N/A 1.875 in47.625 mm | N/A | N/A |
N/A
|
| 67884 | N/A 67800 | N/A 7.3750 in187.325 mm | N/A 1.8438 in46.833 mm | N/A 93600 lbf416000 N | N/A 188000 lbf835000 N |
N/A
|
| 87737 | N/A 87000 | N/A 7.3750 in187.325 mm | N/A 1.875 in47.625 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N |
N/A
|
| H239649 | N/A H239600 | N/A 7.3750 in187.325 mm | N/A 3.375 in85.725 mm | N/A 236000 lbf1050000 N | N/A 356000 lbf1580000 N |
N/A
|
| M238849 | N/A M238800 | N/A 7.3750 in187.325 mm | N/A 2.1875 in55.563 mm | N/A 123000 lbf548000 N | N/A 225000 lbf999000 N |
N/A
|