Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM654649 | N/A LM654600 | N/A 11.2500 in285.750 mm | N/A 2.5625 in65.088 mm | N/A 162000 lbf722000 N | N/A 387000 lbf1720000 N |
N/A
|
| LM654649AA | N/A LM654600 | N/A 11.2500 in285.750 mm | N/A 2.5625 in65.088 mm | N/A 172000 lbf765000 N | N/A 387000 lbf1720000 N |
N/A
|
| M255449 | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 3.0625 in77.788 mm | N/A 267000 lbf1190000 N | N/A 567000 lbf2520000 N |
N/A
|
| M255449H | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 3.0625 in77.788 mm | N/A 307000 lbf1360000 N | N/A 567000 lbf2520000 N |
N/A
|
| M255449WS | N/A M255400 | N/A 11.3750 in288.925 mm | N/A 3.0625 in77.788 mm | N/A 283000 lbf1260000 N | N/A 567000 lbf2520000 N |
N/A
|
| L357040 | N/A L357000 | N/A 11.4163 in289.974 mm | N/A 2 in50.8 mm | N/A 132000 lbf586000 N | N/A 295000 lbf1310000 N |
N/A
|
| 84115 | N/A | N/A 11.5 in292.1 mm | N/A 2 in50.8 mm | N/A 123000 lbf548000 N | N/A 224000 lbf997000 N |
N/A
|
| EE224115 | N/A 224000 | N/A 11.5 in292.1 mm | N/A 4.25 in107.95 mm | N/A 439000 lbf1950000 N | N/A 749000 lbf3330000 N |
N/A
|
| EE722115 | N/A 722000 | N/A 11.5 in292.1 mm | N/A 3.6875 in93.663 mm | N/A 363000 lbf1610000 N | N/A 527000 lbf2350000 N |
N/A
|
| EE790114 | N/A 790000 | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 695000 lbf3090000 N | N/A 923000 lbf4100000 N |
N/A
|
| EE790116 | N/A 790000 | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 695000 lbf3090000 N | N/A 923000 lbf4100000 N |
N/A
|
| HM456949 | N/A HM456900 | N/A 11.5 in292.1 mm | N/A 3.6875 in93.663 mm | N/A 391000 lbf1740000 N | N/A 650000 lbf2890000 N |
N/A
|
| L555249 | N/A L555200 | N/A 11.5 in292.1 mm | N/A 1.875 in47.625 mm | N/A 117000 lbf520000 N | N/A 258000 lbf1150000 N |
N/A
|
| EE111175 | N/A | N/A 11.75 in298.45 mm | N/A 2.3125 in58.738 mm | N/A 138000 lbf613000 N | N/A 288000 lbf1280000 N |
N/A
|
| EE291175 | N/A 290000 | N/A 11.75 in298.45 mm | N/A 2.4375 in61.913 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| HH258248 | N/A HH258200 | N/A 11.81 in299.974 mm | N/A 5.5625 in141.288 mm | N/A 645000 lbf2870000 N | N/A 1270000 lbf5650000 N |
N/A
|
| HM256849 | N/A HM256800 | N/A 11.8125 in300.038 mm | N/A 3.25 in82.55 mm | N/A 292000 lbf1300000 N | N/A 622000 lbf2770000 N |
N/A
|
| NA329116 | N/A | N/A 11.8420 in300.787 mm | N/A 3.1875 in80.9625 mm | N/A | N/A |
N/A
|
| NA329115 | N/A | N/A 11.8420 in300.787 mm | N/A 3.1875 in80.9625 mm | N/A | N/A |
N/A
|
| DX577285 | N/A | N/A 12 in304.8 mm | N/A 2 in50.8 mm | N/A 162000 lbf722000 N | N/A 295000 lbf1310000 N |
N/A
|
| EE109120 | N/A 109000 | N/A 12 in304.8 mm | N/A 2.125 in53.975 mm | N/A 139000 lbf618000 N | N/A 280000 lbf1250000 N |
N/A
|
| EE129120X | N/A 129000 | N/A 12 in304.8 mm | N/A 3.0312 in76.992 mm | N/A 201000 lbf896000 N | N/A 401000 lbf1780000 N |
N/A
|
| EE291201 | N/A 290000 | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE724119 | N/A 724000 | N/A 12 in304.8 mm | N/A 3.625 in92.075 mm | N/A 339000 lbf1510000 N | N/A 595000 lbf2650000 N |
N/A
|
| EE724120 | N/A 724000 | N/A 12 in304.8 mm | N/A 3.625 in92.075 mm | N/A 379000 lbf1690000 N | N/A 573000 lbf2550000 N |
N/A
|