Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE790120 | N/A 790000 | N/A 12 in304.8 mm | N/A 5.375 in136.525 mm | N/A 695000 lbf3090000 N | N/A 923000 lbf4100000 N |
N/A
|
| EE941205 | N/A 940000 | N/A 12 in304.8 mm | N/A 2.9375 in74.613 mm | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| EE941205X | N/A 940000 | N/A 12 in304.8 mm | N/A 3.0656 in77.866 mm | N/A 348000 lbf1550000 N | N/A 471000 lbf2090000 N |
N/A
|
| EE991201 | N/A | N/A 12 in304.8 mm | N/A 4.75 in120.65 mm | N/A 528000 lbf2350000 N | N/A 790000 lbf3520000 N |
N/A
|
| L357049 | N/A L357000 | N/A 12 in304.8 mm | N/A 2 in50.8 mm | N/A 132000 lbf586000 N | N/A 295000 lbf1310000 N |
N/A
|
| L357049NW | N/A L357000 | N/A 12 in304.8 mm | N/A 2.125 in53.975 mm | N/A 132000 lbf586000 N | N/A 295000 lbf1310000 N |
N/A
|
| LM757049 | N/A LM757000 | N/A 12 in304.8 mm | N/A 2.5 in63.5 mm | N/A 173000 lbf769000 N | N/A 392000 lbf1740000 N |
N/A
|
| LM757049AA | N/A LM757000 | N/A 12 in304.8 mm | N/A 2.5 in63.5 mm | N/A 183000 lbf815000 N | N/A 392000 lbf1740000 N |
N/A
|
| NA329120 | N/A | N/A 12 in304.8 mm | N/A 3.1875 in80.9625 mm | N/A | N/A |
N/A
|
| NA329121 | N/A | N/A 12 in304.8 mm | N/A 3.1875 in80.9625 mm | N/A | N/A |
N/A
|
| LM757049A | N/A LM757000 | N/A 12.0100 in305.054 mm | N/A 2.5 in63.5 mm | N/A 173000 lbf769000 N | N/A 392000 lbf1740000 N |
N/A
|
| HM161040 | N/A | N/A 12.2000 in309.880 mm | N/A 3.8750 in98.425 mm | N/A 585000 lbf2600000 N | N/A 848000 lbf3770000 N |
N/A
|
| LL957049 | N/A | N/A 12.3125 in312.738 mm | N/A 0.8125 in20.638 mm | N/A 30000 lbf134000 N | N/A 86100 lbf383000 N |
N/A
|
| H859049 | N/A | N/A 12.3750 in314.325 mm | N/A 4.6875 in119.063 mm | N/A 440000 lbf1960000 N | N/A 889000 lbf3950000 N |
N/A
|
| HM259047WS | N/A HM259000 | N/A 12.3750 in314.325 mm | N/A 3.375 in85.725 mm | N/A 380000 lbf1690000 N | N/A 628000 lbf2790000 N |
N/A
|
| K150194 | N/A | N/A 12.4700 in316.738 mm | N/A 3.375 in85.725 mm | N/A 347000 lbf1540000 N | N/A 628000 lbf2790000 N |
N/A
|
| EE201250 | N/A | N/A 12.5000 in317.500 mm | N/A 2.5625 in65.088 mm | N/A 224000 lbf996000 N | N/A 373000 lbf1660000 N |
N/A
|
| EE291250 | N/A 290000 | N/A 12.5000 in317.500 mm | N/A 2.4375 in61.913 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291251 | N/A 290000 | N/A 12.5000 in317.500 mm | N/A 2.4375 in61.913 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE720125 | N/A | N/A 12.5000 in317.500 mm | N/A 5.375 in136.525 mm | N/A 744000 lbf3310000 N | N/A 1030000 lbf4600000 N |
N/A
|
| EE991251 | N/A | N/A 12.5000 in317.500 mm | N/A 4.75 in120.65 mm | N/A 528000 lbf2350000 N | N/A 790000 lbf3520000 N |
N/A
|
| H961649 | N/A H961600 | N/A 12.5000 in317.500 mm | N/A 5.1875 in131.763 mm | N/A 710000 lbf3160000 N | N/A 927000 lbf4130000 N |
N/A
|
| HM259048 | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 3.375 in85.725 mm | N/A 380000 lbf1690000 N | N/A 628000 lbf2790000 N |
N/A
|
| HM259048WS | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 3.375 in85.725 mm | N/A 380000 lbf1690000 N | N/A 628000 lbf2790000 N |
N/A
|
| HM259049 | N/A HM259000 | N/A 12.5000 in317.500 mm | N/A 3.375 in85.725 mm | N/A 377000 lbf1680000 N | N/A 706000 lbf3140000 N |
N/A
|