Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE538260 | N/A | N/A 26 in660.4 mm | N/A 5.0000 in127.000 mm | N/A 800000 lbf3560000 N | N/A 1750000 lbf7800000 N |
N/A
|
| EE538261 | N/A | N/A 26 in660.4 mm | N/A 5.0000 in127.000 mm | N/A 800000 lbf3560000 N | N/A 1750000 lbf7800000 N |
N/A
|
| EE749260 | N/A 749000 | N/A 26 in660.4 mm | N/A 3.3649 in85.468 mm | N/A 504000 lbf2240000 N | N/A 1040000 lbf4620000 N |
N/A
|
| L281147 | N/A L281100 | N/A 26 in660.4 mm | N/A 3.75 in95.25 mm | N/A 615000 lbf2730000 N | N/A 1490000 lbf6620000 N |
N/A
|
| L281148 | N/A L281100 | N/A 26 in660.4 mm | N/A 3.75 in95.25 mm | N/A 570000 lbf2530000 N | N/A 1340000 lbf5940000 N |
N/A
|
| LL481448 | N/A | N/A 26.5000 in673.100 mm | N/A 2.4375 in61.913 mm | N/A 249000 lbf1110000 N | N/A 707000 lbf3140000 N |
N/A
|
| LM281849 | N/A LM281800 | N/A 26.75 in679.45 mm | N/A 5.625 in142.875 mm | N/A 1130000 lbf5020000 N | N/A 2480000 lbf11000000 N |
N/A
|
| M282249 | N/A M282200 | N/A 26.8750 in682.625 mm | N/A 7.3125 in185.738 mm | N/A 1400000 lbf6240000 N | N/A 3340000 lbf14900000 N |
N/A
|
| EE655270 | N/A 655000 | N/A 27 in685.8 mm | N/A 3.625 in92.075 mm | N/A 619000 lbf2750000 N | N/A 1420000 lbf6300000 N |
N/A
|
| LL382149 | N/A | N/A 27.5000 in698.5 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1050000 N | N/A 716000 lbf3190000 N |
N/A
|
| EE755280 | N/A 755000 | N/A 28 in711.2 mm | N/A 3.25 in82.55 mm | N/A 536000 lbf2390000 N | N/A 1170000 lbf5190000 N |
N/A
|
| EE755285 | N/A 755000 | N/A 28.5000 in723.900 mm | N/A 3.1875 in80.963 mm | N/A 536000 lbf2390000 N | N/A 1170000 lbf5190000 N |
N/A
|
| LL582949 | N/A LL582900 | N/A 29.0000 in736.600 mm | N/A 1.25 in31.75 mm | N/A 95300 lbf424000 N | N/A 291000 lbf1300000 N |
N/A
|
| EE752295 | N/A 752000 | N/A 29.5 in749.3 mm | N/A 3.1875 in80.963 mm | N/A 552000 lbf2450000 N | N/A 1240000 lbf5510000 N |
N/A
|
| LM283649 | N/A LM283600 | N/A 29.5 in749.3 mm | N/A 6.3125 in160.338 mm | N/A 1340000 lbf5980000 N | N/A 3050000 lbf13500000 N |
N/A
|
| LM283649H | N/A LM283600 | N/A 29.5 in749.3 mm | N/A 6.3125 in160.338 mm | N/A 1150000 lbf5130000 N | N/A 2980000 lbf13200000 N |
N/A
|
| L183448 | N/A | N/A 29.9183 in759.925 mm | N/A 3.5 in88.9 mm | N/A 529000 lbf2350000 N | N/A 1400000 lbf6230000 N |
N/A
|
| LL483448 | N/A | N/A 29.9183 in759.925 mm | N/A 2.7500 in69.850 mm | N/A 352000 lbf1570000 N | N/A 960000 lbf4270000 N |
N/A
|
| EE175300 | N/A | N/A 30.0000 in762.000 mm | N/A 2.7500 in69.850 mm | N/A 243000 lbf1080000 N | N/A 762000 lbf3390000 N |
N/A
|
| EE175301 | N/A | N/A 30.0000 in762.000 mm | N/A 2.5 in63.5 mm | N/A 243000 lbf1080000 N | N/A 762000 lbf3390000 N |
N/A
|
| EE752300 | N/A 752000 | N/A 30.0000 in762.000 mm | N/A 3.1875 in80.963 mm | N/A 552000 lbf2450000 N | N/A 1240000 lbf5510000 N |
N/A
|
| L183449 | N/A | N/A 30.0000 in762.000 mm | N/A 3.5 in88.9 mm | N/A 529000 lbf2350000 N | N/A 1400000 lbf6230000 N |
N/A
|
| LL483449 | N/A | N/A 30.0000 in762.000 mm | N/A 2.7500 in69.850 mm | N/A 352000 lbf1570000 N | N/A 960000 lbf4270000 N |
N/A
|
| EE752305 | N/A 752000 | N/A 30.5000 in774.700 mm | N/A 3.1875 in80.963 mm | N/A 552000 lbf2450000 N | N/A 1240000 lbf5510000 N |
N/A
|
| LL584449 | N/A | N/A 31.5625 in801.688 mm | N/A 2.3125 in58.738 mm | N/A 244000 lbf1090000 N | N/A 778000 lbf3460000 N |
N/A
|