Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

28921A N/A 28900 N/A 3.9370 in100.000 mm N/A 0.7813 in19.845 mm N/A
291749 N/A 290000 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A
291750 N/A 290000 N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A
2924 N/A 2900 N/A 3.3465 in85.001 mm N/A 0.8125 in20.638 mm N/A
2925 N/A 2900 N/A 3.4375 in87.313 mm N/A 0.875 in22.225 mm N/A
29334 N/A 29000 N/A 3.346 in84.988 mm N/A 0.625 in15.875 mm N/A
295193 N/A 295000 N/A 19.2500 in488.950 mm N/A 3.625 in92.075 mm N/A
29520 N/A 29500 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm N/A
29521 N/A 29500 N/A 4.3307 in110.000 mm N/A 0.75 in19.05 mm N/A
29522 N/A 29500 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm N/A
29620 N/A 29600 N/A 4.4375 in112.713 mm N/A 0.75 in19.05 mm N/A
296204 N/A 296000 N/A 20.5 in520.7 mm N/A 3.625 in92.075 mm N/A
296205 N/A 296000 N/A 20.5 in520.7 mm N/A 3.625 in92.075 mm N/A
29620V N/A 29600 N/A 4.4375 in112.713 mm N/A 0.75 in19.05 mm N/A
29622W N/A 29600 N/A 4.4995 in114.287 mm N/A 0.75 in19.05 mm N/A
29624 N/A 29600 N/A 4.5000 in114.300 mm N/A 0.875 in22.225 mm N/A
29625WE N/A 29600 N/A 4.5900 in116.586 mm N/A 0.9290 in23.597 mm N/A
29630 N/A 29600 N/A 4.75 in120.65 mm N/A 0.75 in19.05 mm N/A
29819 N/A 29800 N/A 12.5000 in317.500 mm N/A 0.625 in15.875 mm N/A
29820 N/A 29800 N/A 12.75 in323.85 mm N/A 0.625 in15.875 mm N/A
298216 N/A 298000 N/A 21.5 in546.1 mm N/A 3.625 in92.075 mm N/A
299711 N/A 299000 N/A 71.1250 in1806.575 mm N/A 3.375 in85.725 mm N/A
299711X N/A 299000 N/A 71.1250 in1806.575 mm N/A 3.375 in85.725 mm N/A
312 N/A 315 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A
3120 N/A 3100 N/A 2.8593 in72.626 mm N/A 0.9375 in23.813 mm N/A
Unit of Measure
« 11 12 13 14 15 »