Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 382 | N/A 385 | N/A 3.8750 in98.425 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 3820 | N/A 3800 | N/A 3.3750 in85.725 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3820W | N/A 3800 | N/A 3.3750 in85.725 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3821 | N/A 3800 | N/A 3.3750 in85.725 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3822RB | N/A 3800 | N/A 3.4688 in88.108 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 382A | N/A 385 | N/A 3.8125 in96.838 mm | N/A 0.625 in15.875 mm |
N/A
|
| 382-S | N/A 385 | N/A 3.8125 in96.838 mm | N/A 0.7982 in20.274 mm |
N/A
|
| 382X | N/A 385 | N/A 3.8125 in96.838 mm | N/A 1.0795 in27.419 mm |
N/A
|
| 383 | N/A 385 | N/A 3.9370 in100.000 mm | N/A 0.8268 in21.001 mm |
N/A
|
| 383A | N/A 385 | N/A 3.9370 in100.000 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 383X | N/A 385 | N/A 3.9370 in100.000 mm | N/A 0.875 in22.225 mm |
N/A
|
| 384-SW | N/A 385 | N/A 4.1250 in104.775 mm | N/A 0.875 in22.225 mm |
N/A
|
| 38820 | N/A LL450700 | N/A 12.8125 in325.438 mm | N/A 1 in25.4 mm |
N/A
|
| 390200 | N/A 390000 | N/A 20.0000 in508.000 mm | N/A 2.875 in73.025 mm |
N/A
|
| 3919RB | N/A 3900 | N/A 4.4375 in112.713 mm | N/A 0.9687 in24.605 mm |
N/A
|
| 3920 | N/A 3900 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3920XX | N/A 3900 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3921XA | N/A 3900 | N/A 4.3301 in109.985 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3925 | N/A 3900 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3926 | N/A 3900 | N/A 4.4375 in112.713 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 3927AS | N/A 3900 | N/A 4.3307 in110.000 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 3927X | N/A 3900 | N/A 4.3307 in110.000 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 393 | N/A 395 | N/A 4.3307 in110.000 mm | N/A 1.063 in27 mm |
N/A
|
| 393A | N/A 395 | N/A 4.4375 in112.713 mm | N/A 0.625 in15.875 mm |
N/A
|
| 393AS | N/A 395 | N/A 4.3750 in111.125 mm | N/A 0.7411 in18.824 mm |
N/A
|